(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type or C-Type, New JIS Key, 120 Chain

Roller Chain Sprockets - B-Type or C-Type, New JIS Key, 120 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 120B (1-1/2" pitch)
•Number Of Tracks: 1
•Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK120B10D24F
NK120B10D25F
NK120B10D26F
NK120B10D27F
NK120B10D28F
NK120B10D29F
NK120B10D30F
NK120B10D31F
NK120B10D32F
NK120B10D33F
NK120B10D34F
NK120B10D35F
NK120B10D36F
NK120B10D37F
NK120B10D38F
NK120B10D39F
NK120B10D40F
NK120B10D41F
NK120B10D42F
NK120B10D43F
NK120B10D44F
NK120B10D45F
NK120B10D46F
NK120B10D47F
NK120B10D48F
NK120B10D49F
NK120B10D50F
NK120B10D51F
NK120B11D26F
NK120B11D27F
NK120B11D28F
NK120B11D29F
NK120B11D30F
NK120B11D31F
NK120B11D32F
NK120B11D33F
NK120B11D34F
NK120B11D35F
NK120B11D36F
NK120B11D37F
NK120B11D38F
NK120B11D39F
NK120B11D40F
NK120B11D41F
NK120B11D42F
NK120B11D43F
NK120B11D44F
NK120B11D45F
NK120B11D46F
NK120B11D47F
NK120B11D48F
NK120B11D49F
NK120B11D50F
NK120B11D51F
NK120B11D52F
NK120B11D53F
NK120B11D54F
NK120B11D55F
NK120B11D56F
NK120B11D57F
Part NumberMinimum order quantityVolume DiscountDays to Ship Sprocket Shape Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

Shape B241083.3M8
1 Piece(s)Available

13 Days or more

Shape B251083.3M8
1 Piece(s)Available

13 Days or more

Shape B261083.3M8
1 Piece(s)Available

13 Days or more

Shape B271083.3M8
1 Piece(s)Available

13 Days or more

Shape B281083.3M8
1 Piece(s)Available

13 Days or more

Shape B291083.3M8
1 Piece(s)Available

13 Days or more

Shape B301083.3M8
1 Piece(s)Available

13 Days or more

Shape B3110103.3M8
1 Piece(s)Available

13 Days or more

Shape B3210103.3M8
1 Piece(s)Available

13 Days or more

Shape B3310103.3M8
1 Piece(s)Available

13 Days or more

Shape B3410103.3M8
1 Piece(s)Available

13 Days or more

Shape B3510103.3M8
1 Piece(s)Available

13 Days or more

Shape B3610103.3M8
1 Piece(s)Available

13 Days or more

Shape B3710103.3M8
1 Piece(s)Available

13 Days or more

Shape B3810103.3M8
1 Piece(s)Available

13 Days or more

Shape B3910123.3M8
1 Piece(s)Available

13 Days or more

Shape B4010123.3M8
1 Piece(s)Available

13 Days or more

Shape B4110123.3M8
1 Piece(s)Available

13 Days or more

Shape B4210123.3M8
1 Piece(s)Available

13 Days or more

Shape B4310123.3M8
1 Piece(s)Available

13 Days or more

Shape B4410123.3M8
1 Piece(s)Available

13 Days or more

Shape B4510143.8M10
1 Piece(s)Available

13 Days or more

Shape B4610143.8M10
1 Piece(s)Available

13 Days or more

Shape B4710143.8M10
1 Piece(s)Available

13 Days or more

Shape B4810143.8M10
1 Piece(s)Available

13 Days or more

Shape B4910143.8M10
1 Piece(s)Available

13 Days or more

Shape B5010143.8M10
1 Piece(s)Available

13 Days or more

Shape B5110164.3M12
1 Piece(s)Available

13 Days or more

Shape B261183.3M8
1 Piece(s)Available

13 Days or more

Shape B271183.3M8
1 Piece(s)Available

13 Days or more

Shape B281183.3M8
1 Piece(s)Available

13 Days or more

Shape B291183.3M8
1 Piece(s)Available

13 Days or more

Shape B301183.3M8
1 Piece(s)Available

13 Days or more

Shape B3111103.3M8
1 Piece(s)Available

13 Days or more

Shape B3211103.3M8
1 Piece(s)Available

13 Days or more

Shape B3311103.3M8
1 Piece(s)Available

13 Days or more

Shape B3411103.3M8
1 Piece(s)Available

13 Days or more

Shape B3511103.3M8
1 Piece(s)Available

13 Days or more

Shape B3611103.3M8
1 Piece(s)Available

13 Days or more

Shape B3711103.3M8
1 Piece(s)Available

13 Days or more

Shape B3811103.3M8
1 Piece(s)Available

13 Days or more

Shape B3911123.3M8
1 Piece(s)Available

13 Days or more

Shape B4011123.3M8
1 Piece(s)Available

13 Days or more

Shape B4111123.3M8
1 Piece(s)Available

13 Days or more

Shape B4211123.3M8
1 Piece(s)Available

13 Days or more

Shape B4311123.3M8
1 Piece(s)Available

13 Days or more

Shape B4411123.3M8
1 Piece(s)Available

13 Days or more

Shape B4511143.8M10
1 Piece(s)Available

13 Days or more

Shape B4611143.8M10
1 Piece(s)Available

13 Days or more

Shape B4711143.8M10
1 Piece(s)Available

13 Days or more

Shape B4811143.8M10
1 Piece(s)Available

13 Days or more

Shape B4911143.8M10
1 Piece(s)Available

13 Days or more

Shape B5011143.8M10
1 Piece(s)Available

13 Days or more

Shape B5111164.3M12
1 Piece(s)Available

13 Days or more

Shape B5211164.3M12
1 Piece(s)Available

13 Days or more

Shape B5311164.3M12
1 Piece(s)Available

13 Days or more

Shape B5411164.3M12
1 Piece(s)Available

13 Days or more

Shape B5511164.3M12
1 Piece(s)Available

13 Days or more

Shape B5611164.3M12
1 Piece(s)Available

13 Days or more

Shape B5711164.3M12

Loading...

Basic Information

Chain No. 120 Number of Tracks 1 Material Steel
Bore Style Shaft hole machining type Chain Type Standard Shaft Type Shaft hole machined
The Number of Set Screw 2 Angle(°) 120

Additional Products in this Category

Tech Support