(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2080H Chain

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2080H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Machinable Pilot Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2080H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2080B61/2
2080B71/2
2080B81/2
2080B91/2
2080B101/2
2080B111/2
2080B121/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

16134617
1 Piece(s)Available

13 Days or more

20156021
1 Piece(s)Available

13 Days or more

20176321
1 Piece(s)Available

11 Days or more

20196321
1 Piece(s)Available

8 Days or more

20216321
1 Piece(s)Available

13 Days or more

26237527
1 Piece(s)Available

13 Days or more

26257527

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2080H Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support