(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 140 Chain

Roller Chain Sprockets - A-Type, 140 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 140
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

140A10

 
Part Number
140A10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 140 Number of Tracks 1
Material Steel Shaft Hole Dia. d(mm) 26 Bore Style Pilot Holes Types
Number of Teeth(T) 10 Chain Type Standard Shaft Type Standard Pilot Holes
Minimum Shaft Bore Diameter(mm) 27 Surface Treatment No

Please check the type/dimensions/specifications of the part 140A10 in the Roller Chain Sprockets - A-Type, 140 Chain series.

Additional Products in this Category

Tech Support