(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2040 Chain

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, New JIS Key, C2040 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2040
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2040B61/2D13F
2040B61/2D14F
2040B61/2D15F
2040B61/2D16F
2040B61/2D17F
2040B61/2D18F
2040B61/2D19F
2040B61/2D20F
2040B71/2D13F
2040B71/2D14F
2040B71/2D15F
2040B71/2D16F
2040B71/2D17F
2040B71/2D18F
2040B71/2D19F
2040B71/2D20F
2040B71/2D21F
2040B71/2D22F
2040B71/2D23F
2040B71/2D24F
2040B71/2D25F
2040B81/2D14F
2040B81/2D15F
2040B81/2D16F
2040B81/2D17F
2040B81/2D18F
2040B81/2D19F
2040B81/2D20F
2040B81/2D21F
2040B81/2D22F
2040B81/2D23F
2040B81/2D24F
2040B81/2D25F
2040B81/2D26F
2040B81/2D27F
2040B81/2D28F
2040B81/2D29F
2040B81/2D30F
2040B81/2D31F
2040B81/2D32F
2040B91/2D15F
2040B91/2D16F
2040B91/2D17F
2040B91/2D18F
2040B91/2D19F
2040B91/2D21F
2040B91/2D22F
2040B91/2D23F
2040B91/2D24F
2040B91/2D26F
2040B91/2D27F
2040B91/2D28F
2040B91/2D29F
2040B91/2D31F
2040B91/2D32F
2040B91/2D33F
2040B91/2D34F
2040B91/2D36F
2040B91/2D37F
2040B91/2D38F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

131352.3M6
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

201362.8M6
1 Piece(s)Available

13 Days or more

131552.3M6
1 Piece(s)Available

13 Days or more

141552.3M6
1 Piece(s)Available

13 Days or more

151552.3M6
1 Piece(s)Available

13 Days or more

161552.3M6
1 Piece(s)Available

13 Days or more

171552.3M6
1 Piece(s)Available

13 Days or more

181562.8M6
1 Piece(s)Available

13 Days or more

191562.8M6
1 Piece(s)Available

13 Days or more

201562.8M6
1 Piece(s)Available

13 Days or more

211562.8M6
1 Piece(s)Available

13 Days or more

221562.8M6
1 Piece(s)Available

13 Days or more

231583.3M8
1 Piece(s)Available

13 Days or more

241583.3M8
1 Piece(s)Available

13 Days or more

251583.3M8
1 Piece(s)Available

13 Days or more

141752.3M6
1 Piece(s)Available

13 Days or more

151752.3M6
1 Piece(s)Available

13 Days or more

161752.3M6
1 Piece(s)Available

13 Days or more

171752.3M6
1 Piece(s)Available

13 Days or more

181762.8M6
1 Piece(s)Available

13 Days or more

191762.8M6
1 Piece(s)Available

13 Days or more

201762.8M6
1 Piece(s)Available

13 Days or more

211762.8M6
1 Piece(s)Available

13 Days or more

221762.8M6
1 Piece(s)Available

13 Days or more

231783.3M8
1 Piece(s)Available

13 Days or more

241783.3M8
1 Piece(s)Available

13 Days or more

251783.3M8
1 Piece(s)Available

13 Days or more

261783.3M8
1 Piece(s)Available

13 Days or more

271783.3M8
1 Piece(s)Available

13 Days or more

281783.3M8
1 Piece(s)Available

13 Days or more

291783.3M8
1 Piece(s)Available

13 Days or more

301783.3M8
1 Piece(s)Available

13 Days or more

3117103.3M8
1 Piece(s)Available

13 Days or more

3217103.3M8
1 Piece(s)Available

13 Days or more

151952.3M6
1 Piece(s)Available

13 Days or more

161952.3M6
1 Piece(s)Available

13 Days or more

171952.3M6
1 Piece(s)Available

13 Days or more

181962.8M6
1 Piece(s)Available

13 Days or more

191962.8M6
1 Piece(s)Available

13 Days or more

211962.8M6
1 Piece(s)Available

13 Days or more

221962.8M6
1 Piece(s)Available

13 Days or more

231983.3M8
1 Piece(s)Available

13 Days or more

241983.3M8
1 Piece(s)Available

13 Days or more

261983.3M8
1 Piece(s)Available

13 Days or more

271983.3M8
1 Piece(s)Available

13 Days or more

281983.3M8
1 Piece(s)Available

13 Days or more

291983.3M8
1 Piece(s)Available

13 Days or more

3119103.3M8
1 Piece(s)Available

13 Days or more

3219103.3M8
1 Piece(s)Available

13 Days or more

3319103.3M8
1 Piece(s)Available

13 Days or more

3419103.3M8
1 Piece(s)Available

13 Days or more

3619103.3M8
1 Piece(s)Available

13 Days or more

3719103.3M8
1 Piece(s)Available

13 Days or more

3819103.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2040 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Doubled Pitch

Additional Products in this Category

Tech Support