(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Single-Double, 100 Chain

Roller Chain Sprockets - Single-Double, 100 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
100SD12
100SD13
100SD14
100SD15
100SD16
100SD17
100SD18
100SD19
100SD20
100SD21
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

23125824
1 Piece(s)Available

13 Days or more

23136524
1 Piece(s)Available

13 Days or more

23147524
1 Piece(s)Available

13 Days or more

28158029
1 Piece(s)Available

13 Days or more

28168529
1 Piece(s)Available

13 Days or more

28179629
1 Piece(s)Available

13 Days or more

281810629
1 Piece(s)Available

13 Days or more

281911029
1 Piece(s)Available

13 Days or more

282011529
1 Piece(s)Available

13 Days or more

282112529

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 100 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support