(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - K-B-Type, 35 Chain

Roller Chain Sprockets - K-B-Type, 35 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 35B (3/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K35B10
K35B11
K35B12
K35B13
K35B24
K35B25
K35B26
K35B28
K35B30
K35B33
K35B37
K35B38
K35B39
K35B40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

810109
1 Piece(s)Available

8 Days or more

811109
1 Piece(s)Available

13 Days or more

9121410
1 Piece(s)Available

13 Days or more

9131410
1 Piece(s)Available

8 Days or more

11243812
1 Piece(s)Available

13 Days or more

11253812
1 Piece(s)Available

13 Days or more

11263812
1 Piece(s)Available

13 Days or more

11283812
1 Piece(s)Available

13 Days or more

11303812
1 Piece(s)Available

13 Days or more

11333812
1 Piece(s)Available

13 Days or more

12373513
1 Piece(s)Available

13 Days or more

12383513
1 Piece(s)Available

13 Days or more

12393513
1 Piece(s)Available

13 Days or more

12403513

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 35 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support