(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 50 Chain

Roller Chain Sprockets - A-Type, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50A10
50A11
50A13
50A14
50A15
50A16
50A17
50A18
50A19
50A20
50A21
50A22
50A23
50A24
50A25
50A26
50A27
50A28
50A29
50A30
50A31
50A32
50A33
50A34
50A35
50A36
50A37
50A38
50A39
50A40
50A41
50A42
50A43
50A44
50A45
50A46
50A47
50A48
50A49
50A50
50A51
50A52
50A53
50A54
50A55
50A56
50A57
50A58
50A59
50A60
50A64
50A65
50A68
50A70
50A72
50A75
50A80
50A90
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

101011
1 Piece(s)Available

11 Days or more

121113
1 Piece(s)Available

8 Days or more

121313
1 Piece(s)Available

8 Days or more

121413
1 Piece(s)Available

8 Days or more

121513
1 Piece(s)Available

8 Days or more

141615
1 Piece(s)Available

8 Days or more

141715
1 Piece(s)Available

8 Days or more

141815
1 Piece(s)Available

8 Days or more

141915
1 Piece(s)Available

8 Days or more

142015
1 Piece(s)Available

13 Days or more

142115
1 Piece(s)Available

12 Days or more

162217
1 Piece(s)Available

13 Days or more

162317
1 Piece(s)Available

8 Days or more

162417
1 Piece(s)Available

13 Days or more

162517
1 Piece(s)Available

13 Days or more

162617
1 Piece(s)Available

8 Days or more

162717
1 Piece(s)Available

13 Days or more

162817
1 Piece(s)Available

13 Days or more

162917
1 Piece(s)Available

8 Days or more

163017
1 Piece(s)Available

13 Days or more

163117
1 Piece(s)Available

8 Days or more

163217
1 Piece(s)Available

13 Days or more

163317
1 Piece(s)Available

13 Days or more

163417
1 Piece(s)Available

13 Days or more

163517
1 Piece(s)Available

13 Days or more

193620
1 Piece(s)Available

13 Days or more

193720
1 Piece(s)Available

13 Days or more

193820
1 Piece(s)Available

8 Days or more

193920
1 Piece(s)Available

12 Days or more

194020
1 Piece(s)Available

13 Days or more

194120
1 Piece(s)Available

13 Days or more

194220
1 Piece(s)Available

13 Days or more

194320
1 Piece(s)Available

13 Days or more

194420
1 Piece(s)Available

13 Days or more

194520
1 Piece(s)Available

13 Days or more

194620
1 Piece(s)Available

13 Days or more

194720
1 Piece(s)Available

11 Days or more

194820
1 Piece(s)Available

13 Days or more

194920
1 Piece(s)Available

13 Days or more

195020
1 Piece(s)Available

13 Days or more

195120
1 Piece(s)Available

13 Days or more

195220
1 Piece(s)Available

13 Days or more

195320
1 Piece(s)Available

11 Days or more

195420
1 Piece(s)Available

13 Days or more

195520
1 Piece(s)Available

13 Days or more

195620
1 Piece(s)Available

13 Days or more

195720
1 Piece(s)Available

13 Days or more

195820
1 Piece(s)Available

13 Days or more

195920
1 Piece(s)Available

8 Days or more

196020
1 Piece(s)Available

13 Days or more

206421
1 Piece(s)Available

13 Days or more

206521
1 Piece(s)Available

13 Days or more

206821
1 Piece(s)Available

13 Days or more

207021
1 Piece(s)Available

13 Days or more

207221
1 Piece(s)Available

13 Days or more

207521
1 Piece(s)Available

13 Days or more

208021
1 Piece(s)Available

8 Days or more

209021

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 50 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support