(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 50 Chain

Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN50SD12D18
FBN50SD12D20
FBN50SD13D20
FBN50SD13D25
FBN50SD13D28
FBN50SD14D20
FBN50SD14D25
FBN50SD14D28
FBN50SD14D30
FBN50SD15D20
FBN50SD15D25
FBN50SD15D28
FBN50SD15D30
FBN50SD15D35
FBN50SD16D25
FBN50SD16D28
FBN50SD16D30
FBN50SD16D35
FBN50SD16D40
FBN50SD17D25
FBN50SD17D28
FBN50SD17D30
FBN50SD17D35
FBN50SD17D40
FBN50SD18D25
FBN50SD18D28
FBN50SD18D30
FBN50SD18D35
FBN50SD18D40
FBN50SD19D25
FBN50SD19D28
FBN50SD19D30
FBN50SD19D35
FBN50SD19D40
FBN50SD20D25
FBN50SD20D28
FBN50SD20D30
FBN50SD20D35
FBN50SD20D40
FBN50SD21D28
FBN50SD21D30
FBN50SD21D35
FBN50SD21D40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

11 Days or more

1812
1 Piece(s)Available

8 Days or more

2012
1 Piece(s)Available

11 Days or more

2013
1 Piece(s)Available

8 Days or more

2513
1 Piece(s)Available

11 Days or more

2813
1 Piece(s)Available

13 Days or more

2014
1 Piece(s)Available

11 Days or more

2514
1 Piece(s)Available

13 Days or more

2814
1 Piece(s)Available

8 Days or more

3014
1 Piece(s)Available

13 Days or more

2015
1 Piece(s)Available

8 Days or more

2515
1 Piece(s)Available

13 Days or more

2815
1 Piece(s)Available

8 Days or more

3015
1 Piece(s)Available

8 Days or more

3515
1 Piece(s)Available

11 Days or more

2516
1 Piece(s)Available

13 Days or more

2816
1 Piece(s)Available

12 Days or more

3016
1 Piece(s)Available

13 Days or more

3516
1 Piece(s)Available

13 Days or more

4016
1 Piece(s)Available

11 Days or more

2517
1 Piece(s)Available

13 Days or more

2817
1 Piece(s)Available

13 Days or more

3017
1 Piece(s)Available

13 Days or more

3517
1 Piece(s)Available

13 Days or more

4017
1 Piece(s)Available

13 Days or more

2518
1 Piece(s)Available

13 Days or more

2818
1 Piece(s)Available

11 Days or more

3018
1 Piece(s)Available

13 Days or more

3518
1 Piece(s)Available

13 Days or more

4018
1 Piece(s)Available

13 Days or more

2519
1 Piece(s)Available

13 Days or more

2819
1 Piece(s)Available

13 Days or more

3019
1 Piece(s)Available

13 Days or more

3519
1 Piece(s)Available

11 Days or more

4019
1 Piece(s)Available

13 Days or more

2520
1 Piece(s)Available

13 Days or more

2820
1 Piece(s)Available

13 Days or more

3020
1 Piece(s)Available

13 Days or more

3520
1 Piece(s)Available

11 Days or more

4020
1 Piece(s)Available

13 Days or more

2821
1 Piece(s)Available

13 Days or more

3021
1 Piece(s)Available

13 Days or more

3521
1 Piece(s)Available

13 Days or more

4021

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 50 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support