(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, New JIS Keyway, C2052 Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, New JIS Keyway, C2052 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2052
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN2052B10D25
FBN2052B10D30
FBN2052B10D35
FBN2052B10D40
FBN2052B11D25
FBN2052B11D30
FBN2052B11D35
FBN2052B11D40
FBN2052B12D25
FBN2052B12D30
FBN2052B12D35
FBN2052B12D40
FBN2052B13D25
FBN2052B13D30
FBN2052B13D35
FBN2052B13D40
FBN2052B14D30
FBN2052B14D35
FBN2052B14D40
FBN2052B15D25
FBN2052B15D30
FBN2052B15D35
FBN2052B15D40
FBN2052B18D25
FBN2052B18D30
FBN2052B18D35
FBN2052B18D40
FBN2052B20D25
FBN2052B20D30
FBN2052B20D35
FBN2052B20D40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

8 Days or more

2510
1 Piece(s)Available

11 Days or more

3010
1 Piece(s)Available

13 Days or more

3510
1 Piece(s)Available

13 Days or more

4010
1 Piece(s)Available

12 Days or more

2511
1 Piece(s)Available

13 Days or more

3011
1 Piece(s)Available

13 Days or more

3511
1 Piece(s)Available

13 Days or more

4011
1 Piece(s)Available

13 Days or more

2512
1 Piece(s)Available

13 Days or more

3012
1 Piece(s)Available

13 Days or more

3512
1 Piece(s)Available

13 Days or more

4012
1 Piece(s)Available

13 Days or more

2513
1 Piece(s)Available

13 Days or more

3013
1 Piece(s)Available

13 Days or more

3513
1 Piece(s)Available

13 Days or more

4013
1 Piece(s)Available

13 Days or more

3014
1 Piece(s)Available

13 Days or more

3514
1 Piece(s)Available

13 Days or more

4014
1 Piece(s)Available

13 Days or more

2515
1 Piece(s)Available

13 Days or more

3015
1 Piece(s)Available

13 Days or more

3515
1 Piece(s)Available

13 Days or more

4015
1 Piece(s)Available

13 Days or more

2518
1 Piece(s)Available

13 Days or more

3018
1 Piece(s)Available

13 Days or more

3518
1 Piece(s)Available

13 Days or more

4018
1 Piece(s)Available

13 Days or more

2520
1 Piece(s)Available

13 Days or more

3020
1 Piece(s)Available

13 Days or more

3520
1 Piece(s)Available

13 Days or more

4020

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2052 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support