(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 100 Chain

Roller Chain Sprockets - B-Type, Double Tracks, New JIS Key, 100 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)
•Number Of Tracks: 2
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK100-2B10D24F
NK100-2B10D25F
NK100-2B10D26F
NK100-2B10D27F
NK100-2B10D28F
NK100-2B10D29F
NK100-2B10D30F
NK100-2B10D31F
NK100-2B10D32F
NK100-2B10D33F
NK100-2B10D34F
NK100-2B10D35F
NK100-2B10D36F
NK100-2B10D37F
NK100-2B10D38F
NK100-2B10D39F
NK100-2B10D40F
NK100-2B10D41F
NK100-2B10D42F
NK100-2B10D43F
NK100-2B10D44F
NK100-2B10D45F
NK100-2B10D46F
NK100-2B11D24F
NK100-2B11D25F
NK100-2B11D26F
NK100-2B11D27F
NK100-2B11D28F
NK100-2B11D29F
NK100-2B11D30F
NK100-2B11D31F
NK100-2B11D32F
NK100-2B11D33F
NK100-2B11D34F
NK100-2B11D35F
NK100-2B11D36F
NK100-2B11D37F
NK100-2B11D38F
NK100-2B11D39F
NK100-2B11D40F
NK100-2B11D41F
NK100-2B11D42F
NK100-2B11D43F
NK100-2B11D44F
NK100-2B11D45F
NK100-2B11D46F
NK100-2B11D47F
NK100-2B11D48F
NK100-2B11D49F
NK100-2B11D50F
NK100-2B11D51F
NK100-2B11D52F
NK100-2B11D53F
NK100-2B11D54F
NK100-2B11D55F
NK100-2B12D24F
NK100-2B12D25F
NK100-2B12D26F
NK100-2B12D27F
NK100-2B12D28F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

241083.3M8
1 Piece(s)Available

13 Days or more

251083.3M8
1 Piece(s)Available

13 Days or more

261083.3M8
1 Piece(s)Available

13 Days or more

271083.3M8
1 Piece(s)Available

13 Days or more

281083.3M8
1 Piece(s)Available

13 Days or more

291083.3M8
1 Piece(s)Available

13 Days or more

301083.3M8
1 Piece(s)Available

13 Days or more

3110103.3M8
1 Piece(s)Available

13 Days or more

3210103.3M8
1 Piece(s)Available

13 Days or more

3310103.3M8
1 Piece(s)Available

13 Days or more

3410103.3M8
1 Piece(s)Available

13 Days or more

3510103.3M8
1 Piece(s)Available

13 Days or more

3610103.3M8
1 Piece(s)Available

13 Days or more

3710103.3M8
1 Piece(s)Available

13 Days or more

3810103.3M8
1 Piece(s)Available

13 Days or more

3910123.3M8
1 Piece(s)Available

13 Days or more

4010123.3M8
1 Piece(s)Available

13 Days or more

4110123.3M8
1 Piece(s)Available

13 Days or more

4210123.3M8
1 Piece(s)Available

13 Days or more

4310123.3M8
1 Piece(s)Available

13 Days or more

4410123.3M8
1 Piece(s)Available

13 Days or more

4510143.8M10
1 Piece(s)Available

13 Days or more

4610143.8M10
1 Piece(s)Available

13 Days or more

241183.3M8
1 Piece(s)Available

13 Days or more

251183.3M8
1 Piece(s)Available

13 Days or more

261183.3M8
1 Piece(s)Available

13 Days or more

271183.3M8
1 Piece(s)Available

13 Days or more

281183.3M8
1 Piece(s)Available

13 Days or more

291183.3M8
1 Piece(s)Available

13 Days or more

301183.3M8
1 Piece(s)Available

13 Days or more

3111103.3M8
1 Piece(s)Available

13 Days or more

3211103.3M8
1 Piece(s)Available

13 Days or more

3311103.3M8
1 Piece(s)Available

13 Days or more

3411103.3M8
1 Piece(s)Available

13 Days or more

3511103.3M8
1 Piece(s)Available

13 Days or more

3611103.3M8
1 Piece(s)Available

13 Days or more

3711103.3M8
1 Piece(s)Available

13 Days or more

3811103.3M8
1 Piece(s)Available

13 Days or more

3911123.3M8
1 Piece(s)Available

13 Days or more

4011123.3M8
1 Piece(s)Available

13 Days or more

4111123.3M8
1 Piece(s)Available

13 Days or more

4211123.3M8
1 Piece(s)Available

13 Days or more

4311123.3M8
1 Piece(s)Available

13 Days or more

4411123.3M8
1 Piece(s)Available

13 Days or more

4511143.8M10
1 Piece(s)Available

13 Days or more

4611143.8M10
1 Piece(s)Available

13 Days or more

4711143.8M10
1 Piece(s)Available

13 Days or more

4811143.8M10
1 Piece(s)Available

13 Days or more

4911143.8M10
1 Piece(s)Available

13 Days or more

5011143.8M10
1 Piece(s)Available

13 Days or more

5111164.3M12
1 Piece(s)Available

13 Days or more

5211164.3M12
1 Piece(s)Available

13 Days or more

5311164.3M12
1 Piece(s)Available

13 Days or more

5411164.3M12
1 Piece(s)Available

13 Days or more

5511164.3M12
1 Piece(s)Available

13 Days or more

241283.3M8
1 Piece(s)Available

13 Days or more

251283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

281283.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 100 Number of Tracks 2
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined The Number of Set Screw 2 Angle(°) 120

Additional Products in this Category

Tech Support