(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - High-Grade with Hardened Teeth, A-Type, 60 Chain

Roller Chain Sprockets - High-Grade with Hardened Teeth, A-Type, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG60A20H
HG60A25H
HG60A27H
HG60A30H
HG60A36H
HG60A50H
HG60A75H
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

162017
1 Piece(s)Available

8 Days or more

182519
1 Piece(s)Available

13 Days or more

182719
1 Piece(s)Available

13 Days or more

183019
1 Piece(s)Available

13 Days or more

203621
1 Piece(s)Available

13 Days or more

205021
1 Piece(s)Available

13 Days or more

267527

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 60 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support