(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2042 Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2042 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2042
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

Part Number
2042B7
2042B8
2042B9
2042B10
2042B11
2042B12
2042B14
2042B15
2042B16
2042B17
2042B18
2042B19
2042B20
2042B21
2042B22
2042B23
2042B24
2042B25
2042B26
2042B28
2042B30
2042B32
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

1472215
1 Piece(s)Available

13 Days or more

1482815
1 Piece(s)Available

13 Days or more

1493215
1 Piece(s)Available

12 Days or more

15104216
1 Piece(s)Available

9 Days or more

15114216
1 Piece(s)Available

13 Days or more

15124216
1 Piece(s)Available

13 Days or more

16144217
1 Piece(s)Available

13 Days or more

20154521
1 Piece(s)Available

13 Days or more

20164521
1 Piece(s)Available

13 Days or more

20174521
1 Piece(s)Available

13 Days or more

20184521
1 Piece(s)Available

13 Days or more

20194521
1 Piece(s)Available

13 Days or more

20204521
1 Piece(s)Available

13 Days or more

20214821
1 Piece(s)Available

13 Days or more

26224827
1 Piece(s)Available

13 Days or more

26234827
1 Piece(s)Available

13 Days or more

26244827
1 Piece(s)Available

13 Days or more

26254827
1 Piece(s)Available

13 Days or more

26264827
1 Piece(s)Available

13 Days or more

26284827
1 Piece(s)Available

13 Days or more

26304827
1 Piece(s)Available

13 Days or more

26325527
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2042 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support