(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Finished Bore, Round Tap Hole, 11 Chain

Roller Chain Sprockets - Stainless Steel, Finished Bore, Round Tap Hole, 11 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 11B (0.148" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSFBP11B12D5
SUSFBP11B15D5
SUSFBP11B15D6
SUSFBP11B16D5
SUSFBP11B16D6
SUSFBP11B16D8
SUSFBP11B18D5
SUSFBP11B18D6
SUSFBP11B18D8
SUSFBP11B20D8
SUSFBP11B20D10
SUSFBP11B24D8
SUSFBP11B24D10
SUSFBP11B28D10
SUSFBP11B30D8
SUSFBP11B30D10
SUSFBP11B34D8
SUSFBP11B34D10
SUSFBP11B36D10
SUSFBP11B40D8
SUSFBP11B40D10
SUSFBP11B48D8
SUSFBP11B48D10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

13 Days or more

512
1 Piece(s)Available

13 Days or more

515
1 Piece(s)Available

13 Days or more

615
1 Piece(s)Available

13 Days or more

516
1 Piece(s)Available

13 Days or more

616
1 Piece(s)Available

8 Days or more

816
1 Piece(s)Available

13 Days or more

518
1 Piece(s)Available

8 Days or more

618
1 Piece(s)Available

13 Days or more

818
1 Piece(s)Available

13 Days or more

820
1 Piece(s)Available

13 Days or more

1020
1 Piece(s)Available

13 Days or more

824
1 Piece(s)Available

11 Days or more

1024
1 Piece(s)Available

13 Days or more

1028
1 Piece(s)Available

13 Days or more

830
1 Piece(s)Available

13 Days or more

1030
1 Piece(s)Available

13 Days or more

834
1 Piece(s)Available

13 Days or more

1034
1 Piece(s)Available

13 Days or more

1036
1 Piece(s)Available

13 Days or more

840
1 Piece(s)Available

13 Days or more

1040
1 Piece(s)Available

13 Days or more

848
1 Piece(s)Available

13 Days or more

1048

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 11 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support