(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight/End Mill Shank, High Helical Flute, HHHR

HSS Spiral Reamers - Straight/End Mill Shank, High Helical Flute, HHHR
  • Volume Discount

High-speed steel high-torsion spiral reamer.
[Features]
· Excellent in surface roughness and cutting powder processing thanks to the adoption of 60° torsion.
· Reduces cutting resistance.
[Applications]
· Convenient for general purpose finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
HHHR2.1
HHHR2.6
HHHR2.7
HHHR2.8
HHHR2.9
HHHR2.49
HHHR3.07
HHHR3.5
HHHR3.6
HHHR3.15
HHHR4.4
HHHR4.9
HHHR5.03
HHHR5.6
HHHR5.98
HHHR6.35
HHHR6.44
HHHR7.01
HHHR8.03
HHHR8.5
HHHR8.6
HHHR8.15
HHHR8.25
HHHR8.85
HHHR9.01
HHHR9.52
HHHR10.04
HHHR10.05
HHHR10.5
HHHR12.05
HHHR12.5
HHHR13.02
HHHR14
HHHR15.02
HHHR15.98
HHHR15.99
HHHR16
HHHR16.05
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Neck length ℓ2
(mm)
shank diameter Shank diameter tolerance Center
1 Piece(s)Available

10 Days or more

2.1straight shank15+0.001~+0.0052605.7202.1-0.01~060° Convex
1 Piece(s)Available

10 Days or more

2.6straight shank15+0.001~+0.0052605.7202.6-0.01~060° Convex
1 Piece(s)Available

12 Days or more

2.7straight shank15+0.002~+0.0062605.7202.7-0.01~060° Convex
1 Piece(s)Available

8 Days or more

2.8straight shank15+0.002~+0.0062605.7202.8-0.01~060° Convex
1 Piece(s)Available

8 Days or more

2.9straight shank15+0.002~+0.0062605.7202.9-0.01~060° Convex
1 Piece(s)Available

8 Days or more

2.49straight shank150~+0.0052605.7202.49-0.01~060° Convex
1 Piece(s)Available

8 Days or more

3.07straight shank220~+0.0052705.7233.07-0.012~060° Concave
1 Piece(s)Available

8 Days or more

3.5straight shank24+0.002~+0.0062805.7293.5-0.012~060° Concave
1 Piece(s)Available

8 Days or more

3.6straight shank24+0.002~+0.0062805.7293.6-0.012~060° Concave
1 Piece(s)Available

8 Days or more

3.15straight shank220~+0.0052705.7233.15-0.012~060° Concave
1 Piece(s)Available

12 Days or more

4.4straight shank24+0.002~+0.0062807.6294.4-0.012~060° Concave
1 Piece(s)Available

8 Days or more

4.9straight shank25+0.002~+0.0062907.6354.9-0.012~060° Concave
1 Piece(s)Available

10 Days or more

5.03straight shank250~+0.0052907.6-5.03-0.012~060° Concave
1 Piece(s)Available

8 Days or more

5.6straight shank30+0.002~+0.00621007.6355.6-0.012~060° Concave
1 Piece(s)Available

10 Days or more

5.98straight shank300~+0.00531007.6-5.98-0.012~060° Concave
1 Piece(s)Available

12 Days or more

6.35straight shank300~+0.00531009.5-6.35-0.015~060° Concave
1 Piece(s)Available

8 Days or more

6.44straight shank300~+0.00531109.5-6.44-0.015~060° Concave
1 Piece(s)Available

8 Days or more

7.01straight shank300~+0.00531109.5-7.01-0.015~060° Concave
1 Piece(s)Available

8 Days or more

8.03straight shank350~+0.00531259.5-8.03-0.015~060° Concave
1 Piece(s)Available

8 Days or more

8.5straight shank35+0.003~+0.00731359.5558.5-0.015~060° Concave
1 Piece(s)Available

12 Days or more

8.6straight shank35+0.003~+0.00731359.5558.6-0.015~060° Concave
1 Piece(s)Available

12 Days or more

8.15straight shank350~+0.00531259.5-8.15-0.015~060° Concave
1 Piece(s)Available

8 Days or more

8.25straight shank350~+0.00531259.5-8.25-0.015~060° Concave
1 Piece(s)Available

8 Days or more

8.85straight shank350~+0.00531359.5-8.85-0.015~060° Concave
1 Piece(s)Available

12 Days or more

9.01straight shank350~+0.00531359.5-9.01-0.015~060° Concave
1 Piece(s)Available

8 Days or more

9.52straight shank400~+0.00531509.5-9.52-0.015~060° Concave
1 Piece(s)Available

8 Days or more

10.04straight shank400~+0.00531509.5-10.04-0.018~060° Concave
1 Piece(s)Available

12 Days or more

10.05straight shank400~+0.00531509.5-10.05-0.018~060° Concave
1 Piece(s)Available

8 Days or more

10.5straight shank40+0.003~+0.00731559.56010.5-0.018~060° Concave
1 Piece(s)Available

8 Days or more

12.05straight shank400~+0.00531609.5-12.05-0.018~060° Concave
1 Piece(s)Available

8 Days or more

12.5straight shank45+0.003~+0.00731659.56512.5-0.018~060° Concave
1 Piece(s)Available

8 Days or more

13.02straight shank450~+0.00531659.5-13.02-0.018~060° Concave
1 Piece(s)Available

8 Days or more

14straight shank45+0.003~+0.00731709.57014-0.018~060° Concave
1 Piece(s)Available

12 Days or more

15.02End Mill Shank450~+0.00531809.5-16-0.018~060° Concave
1 Piece(s)Available

8 Days or more

15.98End Mill Shank450~+0.005318011.5-16-0.018~060° Concave
1 Piece(s)Available

8 Days or more

15.99End Mill Shank450~+0.005318011.5-16-0.018~060° Concave
1 Piece(s)Available

8 Days or more

16End Mill Shank45+0.003~+0.007318011.58016-0.018~060° Concave
1 Piece(s)Available

12 Days or more

16.05End Mill Shank450~+0.005318011.5-16-0.018~060° Concave
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Shank Type Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Neck length ℓ2
(mm)
shank diameter Shank diameter tolerance Center

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N NA Groove Shape Helical
Base Blade Y/N NA blade shape Right blade left torsion Torsional Angle 60°
Tool Material Type High-speed steel

Additional Products in this Category

Tech Support