(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Tapered Shank, Long High Helical Flute, HHHRTL

HSS Spiral Reamers - Tapered Shank, Long High Helical Flute, HHHRTL
  • Volume Discount

[Features]
· A high-torsion type that reduces cutting resistance.
· Tapered shank type.

PDF

Part Number

Configured Part Number is shown.

Part Number
HHHRTL-8
HHHRTL-9
HHHRTL-10
HHHRTL-11
HHHRTL-12
HHHRTL-13
HHHRTL-14
HHHRTL-15
HHHRTL-16
HHHRTL-17
HHHRTL-18
HHHRTL-19
HHHRTL-20
HHHRTL-25
HHHRTL-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

840 +0.003~+0.0073180114.59.5MT1
1 Piece(s)Available

8 Days or more

960 +0.003~+0.0073200134.59.5MT1
1 Piece(s)Available

8 Days or more

1060 +0.003~+0.0073200134.59.5MT1
1 Piece(s)Available

8 Days or more

1160 +0.003~+0.0073200134.59.5MT1
1 Piece(s)Available

8 Days or more

1260 +0.003~+0.0073210144.59.5MT1
1 Piece(s)Available

8 Days or more

1360 +0.003~+0.0073220154.59.5MT1
1 Piece(s)Available

8 Days or more

1460 +0.003~+0.0073220154.59.5MT1
1 Piece(s)Available

8 Days or more

1560 +0.003~+0.00732401609.5MT2
1 Piece(s)Available

8 Days or more

1675 +0.003~+0.007325017011.5MT2
1 Piece(s)Available

8 Days or more

1775 +0.003~+0.007425017011.5MT2
1 Piece(s)Available

8 Days or more

1875 +0.004~+0.008426018011.5MT2
1 Piece(s)Available

8 Days or more

1975 +0.004~+0.008426018011.5MT2
1 Piece(s)Available

8 Days or more

2075 +0.004~+0.008428020011.5MT2
1 Piece(s)Available

8 Days or more

2575 +0.004~+0.008428018111.5MT3
1 Piece(s)Available

8 Days or more

3075 +0.005~+0.01431021111.5MT3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Helical Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 60° Tool Material Type High-speed steel Center 60° Concave

Additional Products in this Category

Tech Support