(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long Type, Deep Hole Use, for Improved Guidance, 1° Bite Gradient
Part Number |
---|
Loading...
Shank Type | straight shank | work material | general steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | blade shape | Right blade left torsion |
Torsional Angle | 12° | Shank diameter tolerance | -0.05~-0.02 | Tool Material Type | High-speed steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy