(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, Chucking Type, SPSCR

HSS Spiral Reamers - Straight Shank, Chucking Type, SPSCR
  • Volume Discount

General purpose type. The blade is short and the shank is long. For deep hole finishing, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPSCR1/2
SPSCR1/4
SPSCR1/8
SPSCR2
SPSCR2.1
SPSCR2.2
SPSCR2.3
SPSCR2.4
SPSCR2.5
SPSCR2.6
SPSCR2.7
SPSCR2.8
SPSCR2.9
SPSCR2.95
SPSCR2.96
SPSCR2.97
SPSCR2.98
SPSCR2.99
SPSCR3
SPSCR3/8
SPSCR3/16
SPSCR3.01
SPSCR3.02
SPSCR3.03
SPSCR3.04
SPSCR3.05
SPSCR3.06
SPSCR3.07
SPSCR3.08
SPSCR3.09
SPSCR3.1
SPSCR3.2
SPSCR3.3
SPSCR3.4
SPSCR3.5
SPSCR3.6
SPSCR3.7
SPSCR3.8
SPSCR3.9
SPSCR3.95
SPSCR3.96
SPSCR3.97
SPSCR3.98
SPSCR3.99
SPSCR4
SPSCR4.01
SPSCR4.02
SPSCR4.03
SPSCR4.04
SPSCR4.05
SPSCR4.06
SPSCR4.07
SPSCR4.08
SPSCR4.09
SPSCR4.1
SPSCR4.2
SPSCR4.3
SPSCR4.4
SPSCR4.5
SPSCR4.6
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

8 Days or more

1/2450~-0.01818011060° Concave
1 Piece(s)Available

8 Days or more

1/435+0.006~+0.01261301560° Concave
1 Piece(s)Available

8 Days or more

1/830+0.004~+0.00961100.52.860° Concave
1 Piece(s)Available

12 Days or more

220+0.002~+0.0074800.51.860° Convex
1 Piece(s)Available

8 Days or more

2.120+0.002~+0.0074800.51.860° Convex
1 Piece(s)Available

8 Days or more

2.225+0.002~+0.0074900.5260° Convex
1 Piece(s)Available

8 Days or more

2.325+0.002~+0.0074900.5260° Convex
1 Piece(s)Available

8 Days or more

2.425+0.002~+0.0074900.52.260° Convex
1 Piece(s)Available

12 Days or more

2.525+0.002~+0.0074900.52.260° Convex
1 Piece(s)Available

8 Days or more

2.625+0.002~+0.0074900.52.260° Convex
1 Piece(s)Available

8 Days or more

2.730+0.002~+0.00761100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.830+0.002~+0.00761100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.930+0.002~+0.00761100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.95300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.96300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.97300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.98300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

2.99300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

330+0.002~+0.00761100.52.560° Convex
1 Piece(s)Available

8 Days or more

3/840+0.006~+0.01261601760° Concave
1 Piece(s)Available

8 Days or more

3/1630+0.004~+0.00961201460° Concave
1 Piece(s)Available

8 Days or more

3.01300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.02300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.03300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.04300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.05300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.06300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.07300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.08300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.09300~+0.00561100.52.560° Convex
1 Piece(s)Available

8 Days or more

3.130+0.004~+0.00961100.52.560° Concave
1 Piece(s)Available

8 Days or more

3.230+0.004~+0.00961100.52.860° Concave
1 Piece(s)Available

8 Days or more

3.330+0.004~+0.00961100.52.860° Concave
1 Piece(s)Available

8 Days or more

3.430+0.004~+0.00961100.52.860° Concave
1 Piece(s)Available

8 Days or more

3.530+0.004~+0.00961100.52.860° Concave
1 Piece(s)Available

8 Days or more

3.630+0.004~+0.00961100.52.860° Concave
1 Piece(s)Available

8 Days or more

3.730+0.004~+0.00961100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.830+0.004~+0.00961100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.930+0.004~+0.00961100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.95300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.96300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.97300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.98300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

3.99300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

430+0.004~+0.00961100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.01300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.02300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.03300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.04300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.05300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.06300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.07300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.08300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.09300~+0.00561100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.130+0.004~+0.00961100.53.560° Concave
1 Piece(s)Available

8 Days or more

4.230+0.004~+0.00961200.53.560° Concave
1 Piece(s)Available

8 Days or more

4.330+0.004~+0.00961200.53.560° Concave
1 Piece(s)Available

8 Days or more

4.430+0.004~+0.00961200.53.560° Concave
1 Piece(s)Available

8 Days or more

4.530+0.004~+0.00961200.53.560° Concave
1 Piece(s)Available

8 Days or more

4.630+0.004~+0.00961200.53.560° Concave

Loading...

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 12° Shank diameter tolerance h7 Tool Material Type High-speed steel

Additional Products in this Category

Tech Support