(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HLX

HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HLX
  • Volume Discount

[Features]
· Supports high-speed rotation unlike a hand reamer, and can therefore be used for difficult-to-cut materials.
Counter-clockwise spiral, high-lead flute diameter. 60° torsion angle.
[Applications]
· Work material: Soft steel, general steel, stainless steel, cast iron, light alloy.

Part Number

Configured Part Number is shown.

HLX6.0

Part Number
HLX6.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 6 Shank Type straight shank work material general steel / Stainless Steel / Cast Iron
Coating Y/N NA Groove Shape Spiral Base Blade Y/N NA
Number of flutes 3 Blade Length(mm) 30 Overall Length(mm) 100
shank diameter(mm) 6 Trusco Code 402-3366 Mass(g) 22
Features Compared to a hand reamer, it is compatible with high speed rotation and can machine difficult-to-cut materials. Left-hand thread high lead blade diameter, with 60° torsional angle. work material Mild Steel, Standard Steel, Stainless Steel, Cast Iron, Light Alloy Material Cobalt High Speed Steel (HSS-Co)

Please check the type/dimensions/specifications of the part HLX6.0 in the HSS Spiral Reamers - Straight Shank, Long High Helical Flute, HLX series.

Additional Products in this Category

Tech Support