(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated Ball End Mill, 4-Flute, Type-N 6725

Diamond Coated Ball End Mill, 4-Flute, Type-N 6725
  • Volume Discount

Diamond coated endmill suitable for graphite or plastic.

Part Number

Configured Part Number is shown.

Part Number
6725-003.000
6725-004.000
6725-005.000
6725-006.000
6725-008.000
6725-010.000
6725-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)
1 Piece(s)Available

26 Days or more

7533201.5
1 Piece(s)Available

26 Days or more

7544252
1 Piece(s)Available

26 Days or more

7555302.5
1 Piece(s)Available

26 Days or more

7566303
1 Piece(s)Available

26 Days or more

10088404
1 Piece(s)Available

26 Days or more

1001010405
1 Piece(s)Available

26 Days or more

1501212456
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter d1
(mm)
Effective length of blade l2
(mm)
Ball Radius r
(mm)

Loading...

  1. 1

Basic Information

Type Ball Number of flutes(sheet) 4 Coating D
Torsional Angle(°) 30 Tool Material Carbide Standard G.S.
Coating Details Dia Coat Blade diameter tolerance h10

Additional Products in this Category

Tech Support