(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Short Pencil-Neck, Ball End Type (High-Precision Type) FX-PCS-EBD-6

2-Flute, Short Pencil-Neck, Ball End Type (High-Precision Type) FX-PCS-EBD-6
  • Volume Discount

Super ultra-fine particle carbide alloy and high rigidity pencil neck achieves high speeds, high precision, and a super long life. Also eliminates chattering problems inherent in fine shape processing and carving.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-PCS-EBD-6-R0.1X1X1
FX-PCS-EBD-6-R0.1X1X1.5
FX-PCS-EBD-6-R0.1X2X1
FX-PCS-EBD-6-R0.1X2X1.5
FX-PCS-EBD-6-R0.1X30X1
FX-PCS-EBD-6-R0.1X30X1.5
FX-PCS-EBD-6-R0.1X130X1
FX-PCS-EBD-6-R0.1X130X1.5
FX-PCS-EBD-6-R0.2X1X2
FX-PCS-EBD-6-R0.2X1X3
FX-PCS-EBD-6-R0.2X1X4
FX-PCS-EBD-6-R0.2X1X5
FX-PCS-EBD-6-R0.2X2X2
FX-PCS-EBD-6-R0.2X2X3
FX-PCS-EBD-6-R0.2X2X4
FX-PCS-EBD-6-R0.2X2X5
FX-PCS-EBD-6-R0.2X30X2
FX-PCS-EBD-6-R0.2X30X3
FX-PCS-EBD-6-R0.2X30X4
FX-PCS-EBD-6-R0.2X30X5
FX-PCS-EBD-6-R0.2X130X2
FX-PCS-EBD-6-R0.2X130X3
FX-PCS-EBD-6-R0.2X130X4
FX-PCS-EBD-6-R0.2X130X5
FX-PCS-EBD-6-R0.3X1X3
FX-PCS-EBD-6-R0.3X1X5
FX-PCS-EBD-6-R0.3X2X3
FX-PCS-EBD-6-R0.3X2X5
FX-PCS-EBD-6-R0.3X30X3
FX-PCS-EBD-6-R0.3X30X5
FX-PCS-EBD-6-R0.3X130X3
FX-PCS-EBD-6-R0.3X130X5
FX-PCS-EBD-6-R0.4X1X3
FX-PCS-EBD-6-R0.4X1X5
FX-PCS-EBD-6-R0.4X1X7
FX-PCS-EBD-6-R0.4X2X3
FX-PCS-EBD-6-R0.4X2X5
FX-PCS-EBD-6-R0.4X2X7
FX-PCS-EBD-6-R0.4X30X3
FX-PCS-EBD-6-R0.4X30X5
FX-PCS-EBD-6-R0.4X30X7
FX-PCS-EBD-6-R0.4X130X3
FX-PCS-EBD-6-R0.4X130X5
FX-PCS-EBD-6-R0.4X130X7
FX-PCS-EBD-6-R0.5X1X3
FX-PCS-EBD-6-R0.5X1X5
FX-PCS-EBD-6-R0.5X1X7
FX-PCS-EBD-6-R0.5X1X9
FX-PCS-EBD-6-R0.5X2X3
FX-PCS-EBD-6-R0.5X2X5
FX-PCS-EBD-6-R0.5X2X7
FX-PCS-EBD-6-R0.5X2X9
FX-PCS-EBD-6-R0.5X30X3
FX-PCS-EBD-6-R0.5X30X5
FX-PCS-EBD-6-R0.5X30X7
FX-PCS-EBD-6-R0.5X30X9
FX-PCS-EBD-6-R0.5X130X3
FX-PCS-EBD-6-R0.5X130X5
FX-PCS-EBD-6-R0.5X130X7
FX-PCS-EBD-6-R0.5X130X9
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck Section Taper Half Angle
(Degree)
Tool No. Effective Slope Angle
(Degree)
1 Piece(s)Available

8 Days or more

0.10.16501185132220°22′
1 Piece(s)Available

8 Days or more

0.10.16501.5185132230°35′
1 Piece(s)Available

8 Days or more

0.10.16501285132420°45′
1 Piece(s)Available

8 Days or more

0.10.16501.5285132431°11′
1 Piece(s)Available

8 Days or more

0.10.165010.585132120°11′
1 Piece(s)Available

8 Days or more

0.10.16501.50.585132130°17′
1 Piece(s)Available

8 Days or more

0.10.165011.585132320°33′
1 Piece(s)Available

8 Days or more

0.10.16501.51.585132330°53′
1 Piece(s)Available

8 Days or more

0.20.3502185134220°39′
1 Piece(s)Available

8 Days or more

0.20.3503185134230°47′
1 Piece(s)Available

8 Days or more

0.20.3504185134240°50′
1 Piece(s)Available

8 Days or more

0.20.3505185134250°52′
1 Piece(s)Available

8 Days or more

0.20.3502285134421°19′
1 Piece(s)Available

8 Days or more

0.20.3503285134431°34′
1 Piece(s)Available

8 Days or more

0.20.3504285134441°41′
1 Piece(s)Available

8 Days or more

0.20.3505285134451°45′
1 Piece(s)Available

8 Days or more

0.20.35020.585134120°19′
1 Piece(s)Available

8 Days or more

0.20.35030.585134130°23′
1 Piece(s)Available

8 Days or more

0.20.35040.585134140°25′
1 Piece(s)Available

8 Days or more

0.20.35050.585134150°26′
1 Piece(s)Available

8 Days or more

0.20.35021.585134320°59′
1 Piece(s)Available

8 Days or more

0.20.35031.585134331°10′
1 Piece(s)Available

8 Days or more

0.20.35041.585134341°15′
1 Piece(s)Available

8 Days or more

0.20.35051.585134351°18′
1 Piece(s)Available

8 Days or more

0.30.5503185136230°44′
1 Piece(s)Available

8 Days or more

0.30.5505185136250°51′
1 Piece(s)Available

8 Days or more

0.30.5503285136431°28′
1 Piece(s)Available

8 Days or more

0.30.5505285136451°42′
1 Piece(s)Available

8 Days or more

0.30.55030.585136130°22′
1 Piece(s)Available

8 Days or more

0.30.55050.585136150°25′
1 Piece(s)Available

8 Days or more

0.30.55031.585136331°6′
1 Piece(s)Available

8 Days or more

0.30.55051.585136351°16′
1 Piece(s)Available

8 Days or more

0.40.6503185138230°43′
1 Piece(s)Available

8 Days or more

0.40.6505185138250°50′
1 Piece(s)Available

8 Days or more

0.40.6507185138270°53′
1 Piece(s)Available

8 Days or more

0.40.6503285138431°27′
1 Piece(s)Available

8 Days or more

0.40.6505285138451°41′
1 Piece(s)Available

8 Days or more

0.40.6507285138471°47′
1 Piece(s)Available

8 Days or more

0.40.65030.585138130°21′
1 Piece(s)Available

8 Days or more

0.40.65050.585138150°25′
1 Piece(s)Available

8 Days or more

0.40.65070.585138170°26′
1 Piece(s)Available

8 Days or more

0.40.65031.585138331°5′
1 Piece(s)Available

8 Days or more

0.40.65051.585138351°16′
1 Piece(s)Available

8 Days or more

0.40.65071.585138371°20′
1 Piece(s)Available

8 Days or more

0.50.8503185140230°35′
1 Piece(s)Available

8 Days or more

0.50.8505185140250°46′
1 Piece(s)Available

8 Days or more

0.50.8507185140270°50′
1 Piece(s)Available

8 Days or more

0.50.8509185140290°52′
1 Piece(s)Available

8 Days or more

0.50.8503285140431°11′
1 Piece(s)Available

8 Days or more

0.50.8505285140451°33′
1 Piece(s)Available

8 Days or more

0.50.8507285140471°41′
1 Piece(s)Available

8 Days or more

0.50.8509285140491°45′
1 Piece(s)Available

8 Days or more

0.50.85030.585140130°17′
1 Piece(s)Available

8 Days or more

0.50.85050.585140150°23′
1 Piece(s)Available

8 Days or more

0.50.85070.585140170°25′
1 Piece(s)Available

8 Days or more

0.50.85090.585140190°26′
1 Piece(s)Available

8 Days or more

0.50.85031.585140330°53′
1 Piece(s)Available

8 Days or more

0.50.85051.585140351°9′
1 Piece(s)Available

8 Days or more

0.50.85071.585140371°16′
1 Piece(s)Available

8 Days or more

0.50.85091.585140391°19′
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck Section Taper Half Angle
(Degree)
Tool No. Effective Slope Angle
(Degree)

Loading...

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 2
Coating TiAlN Link Diameter (d)(mm) 6 R Precision(µm) -0.005~+0.005
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support