(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Coated Carbide Square End Mill for Graphite Machining, 2-Flute/Long Model (Part Numbers)

Diamond Coated Carbide Square End Mill for Graphite Machining, 2-Flute/Long Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The premium diamond coated products are available at the industry's lowest price [C-Value]

  • DIA
  • Graphite
  • 2 Flutes
  • L (Long)

Diamond Coated Carbide Square End Mill for Graphite Machining, 2-Flute / Long Model:Related Image

Part Number
DAC-GREM2L1
DAC-GREM2L2
DAC-GREM2L3
DAC-GREM2L4
DAC-GREM2L6
DAC-GREM2L8
DAC-GREM2L10
DAC-GREM2L12
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

15475100.9
1 Piece(s)Available

8 Days or more

210475201.9
1 Piece(s)Available

8 Days or more

315475302.9
1 Piece(s)Available

8 Days or more

4204100403.9
1 Piece(s)Available

8 Days or more

6306150605.8
1 Piece(s)Available

8 Days or more

8408160707.8
1 Piece(s)Available

8 Days or more

105010180809.7
1 Piece(s)Available

8 Days or more

1260122008511.7

Loading...

  1. 1

Specifications

Diamond Coated Carbide Square End Mill for Graphite Machining, 2-Flute / Long Model:Related Image

Model Number   Length Under Neck
ℓ1
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Outer Diameter
D
DAC-GREM2L 1 10 5 0.9 75 4
2 20 10 1.9 75 4
3 30 15 2.9 75 4
4 40 20 3.9 100 4
6 60 30 5.8 150 6
8 70 40 7.8 160 8
10 80 50 9.7 180 10
12 85 60 11.7 200 12


For Cutting Conditions, Refer to >>Click here.

More Information


The surface has a diamond coating with a hardness comparable to that of natural diamonds, delivering extraordinary durability when used with graphite, resin, aluminum, copper and other materials.
The long flute length even allows for deep carving.

Basic Information

Work Material Aluminum Alloy / Copper Alloy / Graphite / Resin Number of Flutes(sheet) 2 Model Square
Coating Diamond Coat Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Geometry Sharp Corner
Helix Angle (θ) Standard Helix (30 to 40°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support