(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The standard key grooving end mills that are sorted by tolerance have been significantly reduced in price
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
TSC-KPEM2S (+ Tolerance) TSC-KMEM2S (- Tolerance) |
2 | 3 | 45 | 6 | 1 |
3 | 5 | 45 | 6 | 1 | |
4 | 7 | 45 | 6 | 1 | |
5 | 8 | 50 | 6 | 1 | |
6 | 8 | 50 | 6 | 2 | |
7 | 10 | 60 | 8 | 1 | |
8 | 11 | 60 | 8 | 2 | |
10 | 13 | 70 | 10 | 2 | |
12 | 16 | 75 | 12 | 2 | |
14 | 21 | 75 | 16 | 1 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● A 2-flute end-mill especially for key grooving.
● Has a nearly flat bottom blade shape that allows for a flat finish on the workpiece.
● Has a short blade length that is strong against chatter (length 1.5 times greater than blade diameter).
● The blade tip has a sharp edge allowing corner edges to also be machined.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Weak Helix (15 to 25°) | Additional Classification | Stocked Product | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy