(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRN Coated Carbide Long Neck Ball End Mill for Copper Electrode Machining, 2-Flute/Stub, Long Neck Model

CRN Coated Carbide Long Neck Ball End Mill for Copper Electrode Machining, 2-Flute/Stub, Long Neck Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

CrN coated products that are ideal for copper electrode processing are available at affordable prices

  • CrN
  • Copper
  • 2 Flutes

CRN Coated Carbide Long Neck Ball End Mill for Copper Electrode Machining, 2-Flute/Stub, Long Neck Model:Related Image

Part Number
CRN-CUBEM2LB0.2-2
CRN-CUBEM2LB0.2-4
CRN-CUBEM2LB0.3-4
CRN-CUBEM2LB0.3-6
CRN-CUBEM2LB0.3-8
CRN-CUBEM2LB0.4-6
CRN-CUBEM2LB0.4-10
CRN-CUBEM2LB0.5-4
CRN-CUBEM2LB0.5-6
CRN-CUBEM2LB0.5-8
CRN-CUBEM2LB0.5-10
CRN-CUBEM2LB0.5-12
CRN-CUBEM2LB0.5-14
CRN-CUBEM2LB0.5-16
CRN-CUBEM2LB0.5-20
CRN-CUBEM2LB0.75-10
CRN-CUBEM2LB0.75-12
CRN-CUBEM2LB1-6
CRN-CUBEM2LB1-8
CRN-CUBEM2LB1-10
CRN-CUBEM2LB1-12
CRN-CUBEM2LB1-16
CRN-CUBEM2LB1-18
CRN-CUBEM2LB1-20
CRN-CUBEM2LB1-25
CRN-CUBEM2LB1-30
CRN-CUBEM2LB1.5-10
CRN-CUBEM2LB1.5-12
CRN-CUBEM2LB1.5-14
CRN-CUBEM2LB1.5-16
CRN-CUBEM2LB1.5-20
CRN-CUBEM2LB1.5-30
CRN-CUBEM2LB2-12
CRN-CUBEM2LB2-16
CRN-CUBEM2LB2-20
CRN-CUBEM2LB2-30
CRN-CUBEM2LB2-40
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
Outer Diameter D
(mm)
Under Neck Diameter d1
(mm)
Effective length (mm) based on 30’ angle of workpiece
(mm)
Effective length (mm) based on 1⁰ angle of workpiece
(mm)
Effective length (mm) based on 2⁰ angle of workpiece
(mm)
Effective length (mm) based on 3⁰ angle of workpiece
(mm)
1 Piece(s)Available

8 Days or more

0.20.450240.40.372.082.162.362.59
1 Piece(s)Available

8 Days or more

0.20.450440.40.374.164.334.725.19
1 Piece(s)Available

8 Days or more

0.30.650440.60.564.164.334.725.19
1 Piece(s)Available

8 Days or more

0.30.650640.60.566.246.497.087.78
1 Piece(s)Available

8 Days or more

0.30.650840.60.568.318.669.4410.38
1 Piece(s)Available

8 Days or more

0.40.850640.80.766.246.497.087.78
1 Piece(s)Available

8 Days or more

0.40.8501040.80.7610.3910.8211.812.97
1 Piece(s)Available

8 Days or more

0.51504410.954.164.334.725.19
1 Piece(s)Available

8 Days or more

0.51506410.956.246.497.087.78
1 Piece(s)Available

8 Days or more

0.51508410.958.318.669.4410.38
1 Piece(s)Available

8 Days or more

0.515010410.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

0.515012410.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

0.515014410.9514.5515.1516.5218.16
1 Piece(s)Available

8 Days or more

0.515016410.9516.6317.3118.8720.76
1 Piece(s)Available

8 Days or more

0.517020410.9520.7921.6423.5925.95
1 Piece(s)Available

8 Days or more

0.751.5501041.51.4510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

0.751.5501241.51.4512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

12506421.956.246.497.087.78
1 Piece(s)Available

8 Days or more

12508421.958.318.669.4410.38
1 Piece(s)Available

8 Days or more

125010421.9510.3910.8211.812.97
1 Piece(s)Available

8 Days or more

125012421.9512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

125016421.9516.6317.3118.87Not Applicable
1 Piece(s)Available

8 Days or more

127018421.9518.7119.4821.23Not Applicable
1 Piece(s)Available

8 Days or more

127020421.9520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

127025421.9525.9827.0529.49Not Applicable
1 Piece(s)Available

8 Days or more

127030421.9531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

1.535010632.910.3910.8211.812.97
1 Piece(s)Available

8 Days or more

1.535012632.912.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

1.537014632.914.5515.1516.5218.16
1 Piece(s)Available

8 Days or more

1.537016632.916.6317.3118.8720.76
1 Piece(s)Available

8 Days or more

1.537020632.920.7921.6423.5925.95
1 Piece(s)Available

8 Days or more

1.537030632.931.1832.4635.39Not Applicable
1 Piece(s)Available

8 Days or more

245012643.8512.4712.9914.1615.57
1 Piece(s)Available

8 Days or more

247016643.8516.6317.3118.87Not Applicable
1 Piece(s)Available

8 Days or more

247020643.8520.7921.6423.59Not Applicable
1 Piece(s)Available

8 Days or more

247030643.8531.1832.46Not Applicable Not Applicable
1 Piece(s)Available

8 Days or more

2411040643.8541.5743.28Not Applicable Not Applicable

Loading...

  1. 1

Specifications

CRN Coated Carbide Long Neck Ball End Mill for Copper Electrode Machining, 2-Flute/Stub, Long Neck Model:Related Image

Model Number
CRN-CUBEM2LB

Tip
R
Length Under Neck
1
Flute Length
Under Neck Diameter
d1
Overall Length
L
Shank Diameter
d
Actual Effective Length Depends on Work Inclination Angle
30'
0.2 2 0.4 0.37 50 4 2.08 2.16 2.36 2.59
4 4.16 4.33 4.72 5.19
0.3 4 0.6 0.56 50 4 4.16 4.33 4.72 5.19
6 6.24 6.49 7.08 7.78
8 8.31 8.66 9.44 10.38
0.4 6 0.8 0.76 50 4 6.24 6.49 7.08 7.78
10 10.39 10.82 11.80 12.97
0.5 4 1 0.95 50 4 4.16 4.33 4.72 5.19
6 6.24 6.49 7.08 7.78
8 8.31 8.66 9.44 10.38
10 10.39 10.82 11.80 12.97
12 12.47 12.99 14.16 15.57
14 14.55 15.15 16.52 18.16
16 16.63 17.31 18.87 20.76
20 70 20.79 21.64 23.59 25.95
0.75 10 1.5 1.45 50 4 10.39 10.82 11.80 12.97
12 12.47 12.99 14.16 15.57
1 6 2 1.95 50 4 6.24 6.49 7.08 7.78
8 8.31 8.66 9.44 10.38
10 10.39 10.82 11.80 12.97
12 12.47 12.99 14.16 15.57
16 16.63 17.31 18.87 Not Applicable
18 70 18.71 19.48 21.23 Not Applicable
20 20.79 21.64 23.59 Not Applicable
25 25.98 27.05 29.49 Not Applicable
30 31.18 32.46 Not Applicable Not Applicable
1.5 10 3 2.9 50 6 10.39 10.82 11.80 12.97
12 12.47 12.99 14.16 15.57
14 70 14.55 15.15 16.52 18.16
16 16.63 17.31 18.87 20.76
20 20.79 21.64 23.59 25.95
25 25.98 27.05 29.49 Not Applicable
30 31.18 32.46 35.39 Not Applicable
2 12 4 3.85 50 6 12.47 12.99 14.16 15.57
16 70 16.63 17.31 18.87 Not Applicable
20 20.79 21.64 23.59 Not Applicable
30 31.18 32.46 Not Applicable Not Applicable
40 110 41.57 43.28 Not Applicable Not Applicable


For Cutting Conditions, Refer to >>Click here.

More Information


The CrN coating with excellent lubricity is ideal for copper electrode processing.
The long neck helps to avoid tool interference when machining in deep areas.

Basic Information

Model Long Neck Bore Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 2
Coating CrN R Precision(µm) ±0.005 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification Stocked Product Twisted Helix (θ) Available Length Under Neck (θ)(Degree) 10°

Additional Products in this Category

Complementary Products

Tech Support