(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A ribbing type with the cutting edge that's suitable for copper machining
Part Number
Configured Part Number is shown.
Loading...
Model Number
CRN-CUPEM2LB
Outer Diameter D |
Length Under Neck ℓ1 |
Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Actual Effective Length Depends on Work Inclination Angle | |||
30' | 1° | 2° | 3° | ||||||
0.5 | 2 | 0.7 | 0.46 | 50 | 4 | 2.09 | 2.20 | 2.44 | 2.75 |
4 | 4.19 | 4.40 | 4.88 | 5.49 | |||||
6 | 6.28 | 6.59 | 7.32 | 8.24 | |||||
0.6 | 2 | 0.9 | 0.56 | 50 | 4 | 2.09 | 2.20 | 2.44 | 2.75 |
4 | 4.19 | 4.40 | 4.88 | 5.49 | |||||
6 | 6.28 | 6.59 | 7.32 | 8.24 | |||||
0.8 | 4 | 1.2 | 0.76 | 50 | 4 | 4.19 | 4.40 | 4.88 | 5.49 |
6 | 6.28 | 6.59 | 7.32 | 8.24 | |||||
8 | 8.38 | 8.79 | 9.76 | 10.98 | |||||
1 | 4 | 1.5 | 0.95 | 50 | 4 | 4.19 | 4.40 | 4.88 | 5.49 |
6 | 6.28 | 6.59 | 7.32 | 8.24 | |||||
8 | 8.38 | 8.79 | 9.76 | 10.98 | |||||
10 | 10.47 | 10.99 | 12.21 | 13.73 | |||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | |||||
1.5 | 6 | 2.3 | 1.45 | 50 | 4 | 6.28 | 6.59 | 7.32 | 8.24 |
8 | 8.38 | 8.79 | 9.76 | 10.98 | |||||
10 | 10.47 | 10.99 | 12.21 | 13.73 | |||||
12 | 12.57 | 13.19 | 14.65 | 16.48 | |||||
16 | 16.75 | 17.58 | 19.53 | 21.97 | |||||
2 | 10 | 3 | 1.95 | 50 | 4 | 10.47 | 10.99 | 12.21 | 13.73 |
12 | 12.57 | 13.19 | 14.65 | 16.48 | |||||
14 | 14.66 | 15.39 | 17.09 | 19.22 | |||||
16 | 16.75 | 17.58 | 19.53 | Not Applicable | |||||
18 | 70 | 4 | 18.85 | 19.78 | 21.97 | Not Applicable | |||
20 | 20.94 | 21.98 | 24.41 | Not Applicable | |||||
25 | 26.18 | 27.47 | Not Applicable | Not Applicable | |||||
30 | 31.41 | 32.97 | Not Applicable | Not Applicable | |||||
2.5 | 12 | 3.8 | 2.4 | 50 | 4 | 12.57 | 13.19 | 14.65 | Not Applicable |
16 | 16.75 | 17.58 | 19.53 | Not Applicable | |||||
3 | 12 | 4.5 | 2.9 | 50 | 6 | 12.57 | 13.19 | 14.65 | 16.48 |
16 | 70 | 16.75 | 17.58 | 19.53 | 21.97 | ||||
20 | 70 | 6 | 20.94 | 21.98 | 24.41 | 27.46 | |||
25 | 26.18 | 27.47 | 30.51 | Not Applicable | |||||
30 | 31.41 | 32.97 | 36.62 | Not Applicable | |||||
40 | 100 | 6 | 41.88 | 43.96 | Not Applicable | Not Applicable |
For Cutting Conditions, Refer to >>Click here.
● The CrN coating with excellent lubricity is ideal for copper electrode processing.
● By using a long neck, tool interference can be avoided when machining in deep areas (select the length under neck to suit the machining).
● The blade tip has a sharp edge allowing corner edges to also be machined.
Work Material | Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | CrN | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Sharp Corner |
Helix Angle (θ) | Standard Helix (30 to 40°) | Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 |
● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy