(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill Plura, Carbide Solid End Mill Roughing

Part Number

Configured Part Number is shown.

 
Part Number
R216.33-08030-BS09K-1640
R216.33-10030-BS11K-1640
R216.33-12030-BS12K-1640
R216.33-14030-BS14K-1640
R216.33-16030-BS16K-1640
R216.33-20030-BS20K-1640
R216.34-06040-BC13K-1640
R216.34-08040-BC19K-1640
R216.34-10040-BC22K-1640
R216.34-12040-BC26K-1640
R216.34-14040-BC26K-1640
R216.34-16040-BC32K-1640
R216.34-18040-BC32K-1640
R216.34-20040-BC38K-1640
R216.3306030BS07K1640
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Twist
(mm²)
Program Length l₁
(mm)
Torsion Angle Details
(°)
Other Processing Applications Shank length
1 Piece(s)

8 Days or more

8936584540-30Pocket machining, rampingShort Type
1 Piece(s)

8 Days or more

1011310665646-30Pocket machining, rampingShort Type
1 Piece(s)

8 Days or more

1212312737150.5-30Pocket machining, rampingShort Type
1 Piece(s)

8 Days or more

1414314758052.5-30Pocket machining, rampingShort Type
1 Piece(s)Available

8 Days or more

1616316829058-30Pocket machining, rampingShort Type
1 Piece(s)

8 Days or more

20203209211267-30Pocket machining, rampingShort Type
1 Piece(s)Available

8 Days or more

61346572539-40Pocket machining, rampingLong Type
1 Piece(s)Available

8 Days or more

819486331.545-40Pocket machining, rampingLong Type
1 Piece(s)Available

8 Days or more

1022410724052-40Pocket machining, rampingLong Type
1 Piece(s)Available

8 Days or more

1226412834560.5-40Pocket machining, rampingLong Type
1 Piece(s)

8 Days or more

1426414835660.5-40Pocket machining, rampingLong Type
1 Piece(s)Available

8 Days or more

1632416926368-40Pocket machining, rampingLong Type
1 Piece(s)Available

8 Days or more

1832418927168-40Pocket machining, rampingLong Type
1 Piece(s)Available

8 Days or more

20384201048079-40Pocket machining, rampingLong Type
1 Piece(s)Available

5 Days or more

67365435.536-30Pocket machining, ramping, center cutShort Type

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron Type Roughing Coating PVD
Machining Application Groove Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance h12
Shank diameter tolerance h6 Material type GC1640 Blade Cordell
core thickness(TW) 50-60 Rake angle γ(°) 9-12 Drilling Drilling Tool
End Mill Design With chamfer or without chamfer, square Shank Type Weldon Shank Rotation Direction Right-hand
Coolant External Lubrication Specifications Center Cut/Cordell/Hardness ≤ 28 HRC

Additional Products in this Category

Tech Support