(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Chip Flow Performance Wave Shaped Blade for Ruffing 3RDSM, 4RDSM, 5RDSM (Medium)

High Chip Flow Performance Wave Shaped Blade for Ruffing 3RDSM, 4RDSM, 5RDSM (Medium)
  • Volume Discount

•Model: Roughing
•Helix Angle (θ): Weak Helix (15 to 25°)
•Coating: TiAlN
•Number Of Flutes (sheet): 3
•Corner Specification C: 0.3

Part Number

Configured Part Number is shown.

Part Number
3RDSM050-130-06
3RDSM060-130-06
3RDSM080-160-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (Dc)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (Ds)
(mm)
Overall Length (L)
(mm)
O.D. Tolerance
(mm)
1 Piece(s)Available

8 Days or more

513657-0.030-0.105
1 Piece(s)Available

8 Days or more

613657-0.030-0.105
1 Piece(s)Available

8 Days or more

816863-0.040-0.130

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Roughing
Coating TiAlN Machining Application Plane / Side / Groove Torsion Angle (θ) Weak torsion (15 to 25°)
Corner Specification C 0.3

Additional Products in this Category

Tech Support