(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

DCES DIA Coated, for Graphite Processing, 4-Flute Square

DCES DIA Coated, for Graphite Processing, 4-Flute Square
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Diamond Coat
•Number Of Flutes (sheet): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCES4030-0900
DCES4030-1200
DCES4040-1200
DCES4040-1600
DCES4060-1800
DCES4060-2400
DCES4100-3000
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance
(mm)
Shank Taper Angle Bta
(°)
1 Piece(s)Available

9 Days or more

396500~-0.0216°
1 Piece(s)Available

9 Days or more

3126500~-0.0216°
1 Piece(s)Available

8 Days or more

4126500~-0.0216°
1 Piece(s)Available

8 Days or more

4166600~-0.0216°
1 Piece(s)Available

9 Days or more

6186600~-0.02-
1 Piece(s)Available

9 Days or more

6246600~-0.02-
1 Piece(s)Available

9 Days or more

103010900~-0.04-

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Graphite / Resin Number of Flutes(sheet) 4 Model Square
Coating Dia Coat Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support