(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The 4-blade type that simultaneously achieves improved efficiency and tool cost reduction can be selected from 17 sizes [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
XAL-CR-EM4S
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ||||||||
3 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 8 | 50 | 4 | 1 | ||||
4 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 11 | 50 | 4 | 2 | ||||
5 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 13 | 50 | 6 | 1 | ||||
6 | 0.1 | 0.2 | 0.3 | 0.5 | 1 | 1.5 | 2 | 16 | 50 | 6 | 2 | ||
8 | 0.3 | 0.5 | 1 | 19 | 60 | 8 | 2 | ||||||
8 | 0.2 | 1.5 | 2 | 2.5 | 3 | 20 | 60 | 8 | 2 | ||||
10 | 0.2 | 0.3 | 1.5 | 2.5 | 3 | 22 | 72 | 10 | 2 | ||||
10 | 0.5 | 1 | 2 | 25 | 75 | 10 | 2 | ||||||
12 | 0.2 | 0.3 | 1.5 | 2.5 | 3 | 26 | 75 | 12 | 2 | ||||
12 | 0.5 | 1 | 2 | 30 | 75 | 12 | 2 | ||||||
16 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 32 | 90 | 16 | 2 | |||
20 | 0.5 | 1 | 1.5 | 2 | 2.5 | 3 | 38 | 100 | 20 | 2 |
● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum and copper alloys.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 4 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Coating | For General Steel (AlCrN etc.) | Helix Angle (Θ) | Standard Helix (30 to 40°) |
R Precision(µm) | ±0.02 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy