(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Unequal Lead End Mill Regular Corner Radius 4-Flute RF100U 3872

All Purpose Unequal Lead End Mill Regular Corner Radius 4-Flute RF100U 3872
  • Volume Discount

[Features]
· A versatile unequal lead type which supports a wide range of materials from raw materials to hardened materials.

Part Number

Configured Part Number is shown.

Part Number
3872-6.005
3872-6.010
3872-6.020
3872-8.005
3872-8.010
3872-8.020
3872-10.005
3872-10.010
3872-10.020
3872-12.005
3872-12.010
3872-12.020
3872-16.005
3872-16.010
3872-16.020
3872-16.030
3872-20.005
3872-20.010
3872-20.020
3872-20.030
3872-25.020
3872-25.030
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Neck diameter d3
(mm)
1 Piece(s)

8 Days or more

60.513576215.5
1 Piece(s)

8 Days or more

6113576215.5
1 Piece(s)

8 Days or more

6213576215.5
1 Piece(s)

8 Days or more

80.519638277.5
1 Piece(s)

8 Days or more

8119638277.5
1 Piece(s)

8 Days or more

8219638277.5
1 Piece(s)

8 Days or more

100.5227210329.2
1 Piece(s)

8 Days or more

101227210329.2
1 Piece(s)

8 Days or more

102227210329.2
1 Piece(s)

8 Days or more

120.52683123811.2
1 Piece(s)

8 Days or more

1212683123811.2
1 Piece(s)

8 Days or more

1222683123811.2
1 Piece(s)

8 Days or more

160.53292164415
1 Piece(s)

8 Days or more

1613292164415
1 Piece(s)

8 Days or more

1623292164415
1 Piece(s)

8 Days or more

1633292164415
1 Piece(s)

8 Days or more

200.538104205419
1 Piece(s)

8 Days or more

20138104205419
1 Piece(s)

8 Days or more

20238104205419
1 Piece(s)

8 Days or more

20338104205419
1 Piece(s)Available

8 Days or more

25245121256523.5
1 Piece(s)

8 Days or more

25345121256523.5

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model radius
Coating Other Helix Angle (Θ) Standard torsion (30-40°) Standard DIN6527L
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support