(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cermet End Mill (for Bottom Finishing) FX-MCF

Cermet End Mill (for Bottom Finishing) FX-MCF
  • Volume Discount

Cermet base material + FX coating end mill for bottom finish. Provides a mirror finish at astoundingly high speeds.

PDF

Part Number

Configured Part Number is shown.

Part Number
FX-MCF-6XR0.1
FX-MCF-8XR0.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

60.990698524906
1 Piece(s)Available

8 Days or more

81.21008128524908
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No.

Loading...

  1. 1

Basic Information

R Size(mm) 0.1 Work Material General steel / Quenched and tempered steel / Stainless Steel Number of Flutes(sheet) 4
Model Radius Processing Applications Plane / Side / Curved surface Coating TiAlN
Helix Angle (Θ) No torsion Cermet layer(mm) 4.5

Additional Products in this Category

Tech Support