(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide End Mill, Phoenix (High Feed Bull Nose) PHX-CRT

Carbide End Mill, Phoenix (High Feed Bull Nose) PHX-CRT
  • Volume Discount

Corner radius type with a low-resistance blade shape in order to increase the amount of cutting per blade. Unprecedented high-feed processing is possible.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHX-CRT-1XR0.3
PHX-CRT-1.5XR0.3
PHX-CRT-2XR0.5
PHX-CRT-3XR0.8
PHX-CRT-4XR1
PHX-CRT-5XR1
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Tool No. Actual effective length at work slope angle α (Le) 0.5°
(mm)
Actual effective length at work slope angle α (Le) 1°
(mm)
Actual effective length at work slope angle α (Le) 2°
(mm)
Actual effective length at work slope angle α (Le) 3°
(mm)
1 Piece(s)Available

8 Days or more

10.3260430900024.294.565.055.5
1 Piece(s)Available

8 Days or more

1.50.33604.530900034.825.115.646.12
1 Piece(s)Available

8 Days or more

20.5460630900046.416.777.397.89
1 Piece(s)Available

8 Days or more

30.8670930900069.469.8710.6211.48
1 Piece(s)Available

8 Days or more

4187012309000812.613.0914.0715.21
1 Piece(s)Available

8 Days or more

51107015309001015.7216.3--

Loading...

  1. 1

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3 Model Radius
Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Curved surface / Groove / Plunging (Z feed) Coating TiAlN
Helix Angle (Θ) Powerful Torsion (45°-60°) Surface Treatment FX

Additional Products in this Category

Tech Support