(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Ball End Mill, 2-Flute, Short Model

TSC Series Carbide Ball End Mill, 2-Flute, Short Model

Move the mouse over the image to zoom

  • Volume Discount

A staple item that's suitable for the high-precision 3D processing of mold

  • TS
  • General Steel
  • 2 Flutes
  • S (Short)

TSC series carbide ball end mill, short model:Related Image

Part Number
SN-TSC-BEM2S3-[15-42/1]-10
SN-TSC-BEM2S3.5-[17-36/1]-12
SN-TSC-BEM2S4-[18-36/1]-13
SN-TSC-BEM2S4.5-[19-40/1]-14
SN-TSC-BEM2S5-[20-50/1]-15
SN-TSC-BEM2S5.5-[20-50/1]-15
SN-TSC-BEM2S6-[20-50/1]-15
SN-TSC-BEM2S7-[20-50/1]-15
SN-TSC-BEM2S8-[25-70/1]-20
SN-TSC-BEM2S10-[30-75/1]-25
SNR-TSC-BEM2S3-[15-42/1]-[5-10/1]
SNR-TSC-BEM2S3.5-[17-36/1]-[5-12/1]
SNR-TSC-BEM2S4-[18-36/1]-[5-13/1]
SNR-TSC-BEM2S4.5-[19-40/1]-[5-14/1]
SNR-TSC-BEM2S5-[20-50/1]-[5-15/1]
SNR-TSC-BEM2S5.5-[20-50/1]-[5-15/1]
SNR-TSC-BEM2S6-[20-50/1]-[5-15/1]
SNR-TSC-BEM2S7-[20-50/1]-[5-15/1]
SNR-TSC-BEM2S8-[25-70/1]-[5-20/1]
SNR-TSC-BEM2S10-[30-75/1]-[5-25/1]
TSC-BEM2S0.05
TSC-BEM2S0.1
TSC-BEM2S0.1-6
TSC-BEM2S0.2
TSC-BEM2S0.2-6
TSC-BEM2S0.3
TSC-BEM2S0.3-6
TSC-BEM2S0.4
TSC-BEM2S0.4-6
TSC-BEM2S0.5
TSC-BEM2S0.5-6
TSC-BEM2S0.6
TSC-BEM2S0.7
TSC-BEM2S0.8
TSC-BEM2S0.9
TSC-BEM2S0.15
TSC-BEM2S0.25
TSC-BEM2S0.35
TSC-BEM2S0.45
TSC-BEM2S0.55
TSC-BEM2S0.65
TSC-BEM2S0.75
TSC-BEM2S0.75-6
TSC-BEM2S0.85
TSC-BEM2S0.95
TSC-BEM2S1
TSC-BEM2S1-6
TSC-BEM2S1.05
TSC-BEM2S1.1
TSC-BEM2S1.2
TSC-BEM2S1.3
TSC-BEM2S1.4
TSC-BEM2S1.5
TSC-BEM2S1.5-6
TSC-BEM2S1.6
TSC-BEM2S1.7
TSC-BEM2S1.8
TSC-BEM2S1.9
TSC-BEM2S1.15
TSC-BEM2S1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)

10 Days or more

3106015 ~ 426-0.007 ~ +0.003Standard Neck Relief62-
1 Piece(s)

10 Days or more

3.5126017 ~ 368-0.007 ~ +0.003Standard Neck Relief7110°
1 Piece(s)

10 Days or more

4136018 ~ 368-0.007 ~ +0.003Standard Neck Relief82-
1 Piece(s)

10 Days or more

4.5147019 ~ 4010-0.007 ~ +0.003Standard Neck Relief9110°
1 Piece(s)

10 Days or more

5158020 ~ 5010-0.007 ~ +0.003Standard Neck Relief102-
1 Piece(s)

10 Days or more

5.5158020 ~ 5012-0.007 ~ +0.003Standard Neck Relief11110°
1 Piece(s)

10 Days or more

6158020 ~ 5012-0.007 ~ +0.003Standard Neck Relief122-
1 Piece(s)

10 Days or more

7158020 ~ 5012±0.01Standard Neck Relief143-
1 Piece(s)

10 Days or more

82015025 ~ 7016±0.01Standard Neck Relief162-
1 Piece(s)

10 Days or more

102515030 ~ 7520±0.01Standard Neck Relief202-
1 Piece(s)

10 Days or more

35 ~ 106015 ~ 426-0.007 ~ +0.003Cutting Edge R Processing62-
1 Piece(s)

10 Days or more

3.55 ~ 126017 ~ 368-0.007 ~ +0.003Cutting Edge R Processing7110°
1 Piece(s)

10 Days or more

45 ~ 136018 ~ 368-0.007 ~ +0.003Cutting Edge R Processing82-
1 Piece(s)

10 Days or more

4.55 ~ 147019 ~ 4010-0.007 ~ +0.003Cutting Edge R Processing9110°
1 Piece(s)

10 Days or more

55 ~ 158020 ~ 5010-0.007 ~ +0.003Cutting Edge R Processing102-
1 Piece(s)

10 Days or more

5.55 ~ 158020 ~ 5012-0.007 ~ +0.003Cutting Edge R Processing11110°
1 Piece(s)

10 Days or more

65 ~ 158020 ~ 5012-0.007 ~ +0.003Cutting Edge R Processing122-
1 Piece(s)

10 Days or more

75 ~ 158020 ~ 5012±0.01Cutting Edge R Processing143-
1 Piece(s)

10 Days or more

85 ~ 2015025 ~ 7016±0.01Cutting Edge R Processing162-
1 Piece(s)

10 Days or more

105 ~ 2515030 ~ 7520±0.01Cutting Edge R Processing202-
1 Piece(s)Available

8 Days or more

0.050.240-3±0.005Stocked Product0.1110°
1 Piece(s)Available

8 Days or more

0.10.440-3±0.005Stocked Product0.2110°
1 Piece(s)Available

8 Days or more

0.10.450-6±0.005Stocked Product0.2115°
1 Piece(s)Available

8 Days or more

0.20.840-3±0.005Stocked Product0.4110°
1 Piece(s)Available

8 Days or more

0.20.850-6±0.005Stocked Product0.4115°
1 Piece(s)Available

8 Days or more

0.31.240-3±0.005Stocked Product0.6110°
1 Piece(s)Available

8 Days or more

0.31.250-6±0.005Stocked Product0.6115°
1 Piece(s)Available

8 Days or more

0.41.640-3±0.005Stocked Product0.8110°
1 Piece(s)Available

8 Days or more

0.41.650-6±0.005Stocked Product0.8115°
1 Piece(s)Available

8 Days or more

0.5240-4±0.005Stocked Product1110°
1 Piece(s)Available

8 Days or more

0.5250-6±0.005Stocked Product1115°
1 Piece(s)Available

8 Days or more

0.62.440-4±0.005Stocked Product1.2110°
1 Piece(s)Available

8 Days or more

0.72.840-4±0.005Stocked Product1.4110°
1 Piece(s)Available

8 Days or more

0.8340-4±0.005Stocked Product1.6110°
1 Piece(s)Available

8 Days or more

0.9340-4±0.005Stocked Product1.8110°
1 Piece(s)Available

8 Days or more

0.150.640-3±0.005Stocked Product0.3110°
1 Piece(s)Available

8 Days or more

0.25140-3±0.005Stocked Product0.5110°
1 Piece(s)Available

8 Days or more

0.351.440-3±0.005Stocked Product0.7110°
1 Piece(s)Available

8 Days or more

0.451.840-3±0.005Stocked Product0.9110°
1 Piece(s)Available

8 Days or more

0.552.240-4±0.005Stocked Product1.1110°
1 Piece(s)Available

8 Days or more

0.652.640-4±0.005Stocked Product1.3110°
1 Piece(s)Available

8 Days or more

0.75340-4±0.005Stocked Product1.5110°
1 Piece(s)Available

8 Days or more

0.75350-6±0.005Stocked Product1.5115°
1 Piece(s)Available

8 Days or more

0.85340-4±0.005Stocked Product1.7110°
1 Piece(s)Available

8 Days or more

0.95340-4±0.005Stocked Product1.9110°
1 Piece(s)Available

8 Days or more

1340-4±0.005Stocked Product2110°
1 Piece(s)Available

8 Days or more

1350-6±0.005Stocked Product2115°
1 Piece(s)Available

8 Days or more

1.05340-4±0.005Stocked Product2.1110°
1 Piece(s)Available

8 Days or more

1.1340-4±0.005Stocked Product2.2110°
1 Piece(s)Available

8 Days or more

1.2340-4±0.005Stocked Product2.4110°
1 Piece(s)Available

8 Days or more

1.33.540-4±0.005Stocked Product2.6110°
1 Piece(s)Available

8 Days or more

1.43.540-4±0.005Stocked Product2.8110°
1 Piece(s)Available

8 Days or more

1.5440-4±0.005Stocked Product3110°
1 Piece(s)Available

8 Days or more

1.5460-6±0.005Stocked Product3110°
1 Piece(s)Available

8 Days or more

1.6440-4±0.005Stocked Product3.2110°
1 Piece(s)Available

8 Days or more

1.7440-4±0.005Stocked Product3.4110°
1 Piece(s)Available

8 Days or more

1.8540-4±0.005Stocked Product3.6110°
1 Piece(s)Available

8 Days or more

1.9540-4±0.005Stocked Product3.8110°
1 Piece(s)Available

8 Days or more

1.15340-4±0.005Stocked Product2.3110°
1 Piece(s)Available

8 Days or more

1.253.540-4±0.005Stocked Product2.5110°

Loading...

Specifications

TSC series carbide ball end mill, short model:Related Image

Model Number     Shank Diameter
d
Flute Length
Outer Diameter
D
Overall Length
L
Under Neck Angle
θ
Figure
Tip
R
Shank Diameter
d
TSC-BEM2S 0.05 - 3 0.2 0.1 40 10° 1
0.1 - 3 0.4 0.2 40 10° 1
0.1 6 6 0.4 0.2 50 15° 1
0.15 - 3 0.6 0.3 40 10° 1
0.2 - 3 0.8 0.4 40 10° 1
0.2 6 6 0.8 0.4 50 15° 1
0.25 - 3 1 0.5 40 10° 1
0.3 - 3 1.2 0.6 40 10° 1
0.3 6 6 1.2 0.6 50 15° 1
0.35 - 3 1.4 0.7 40 10° 1
0.4 - 3 1.6 0.8 40 10° 1
0.4 6 6 1.6 0.8 50 15° 1
0.45 - 3 1.8 0.9 40 10° 1
0.5 - 4 2 1 40 10° 1
0.5 6 6 2 1 50 15° 1
0.55 - 4 2.2 1.1 40 10° 1
0.6 - 4 2.4 1.2 40 10° 1
0.65 - 4 2.6 1.3 40 10° 1
0.7 - 4 2.8 1.4 40 10° 1
0.75 - 4 3 1.5 40 10° 1
0.75 6 6 3 1.5 50 15° 1
0.8 - 4 3 1.6 40 10° 1
0.85 - 4 3 1.7 40 10° 1
0.9 - 4 3 1.8 40 10° 1
0.95 - 4 3 1.9 40 10° 1
1 - 4 3 2 40 10° 1
1 6 6 3 2 50 15° 1

[ ! ]For shank diameter (d) specifications listed in blue, specify both a tip (R) and shank diameter (d).

Model Number     Shank Diameter
d
Flute Length
Outer Diameter
D
Overall Length
L
Under Neck Angle
θ
Figure
Tip
R
Shank Diameter
d
TSC-BEM2S 1.05 - 4 3 2.1 40 10° 1
1.1 - 4 3 2.2 40 10° 1
1.15 - 4 3 2.3 40 10° 1
1.2 - 4 3 2.4 40 10° 1
1.25 - 4 3.5 2.5 40 10° 1
1.3 - 4 3.5 2.6 40 10° 1
1.4 - 4 3.5 2.8 40 10° 1
1.45 - 4 3.5 2.9 40 10° 1
1.5 - 4 4 3 40 10° 1
1.5 6 6 4 3 60 10° 1
1.55 - 4 4 3.1 40 10° 1
1.6 - 4 4 3.2 40 10° 1
1.65 - 4 4 3.3 40 10° 1
1.7 - 4 4 3.4 40 10° 1
1.75 - 4 5 3.5 40 10° 1
1.8 - 4 5 3.6 40 10° 1
1.85 - 4 5 3.7 40 10° 1
1.9 - 4 5 3.8 40 10° 1
2 4 4 6 4 50 - 2
2 - 6 6 4 50 10° 1
2.15 - 6 6 4.3 50 10° 1
2.2 - 6 6 4.4 50 10° 1
2.3 - 6 6 4.6 50 10° 1
2.35 - 6 6 4.7 50 10° 1
2.4 - 6 6 4.8 50 10° 1
2.5 - 6 8 5 50 10° 1
2.6 - 6 8 5.2 50 10° 1
2.75 - 6 8 5.5 50 10° 1
3 - 6 10 6 60 - 2
3.5 - 8 12 7 60 10° 1
4 - 8 13 8 60 - 2
4.5 - 10 14 9 70 10° 1
5 - 10 15 10 80 - 2
5.5 - 12 15 11 80 10° 1
6 - 12 15 12 80 - 2
7 - 12 15 14 80 - 3
8 - 16 20 16 150 - 2
10 - 20 25 20 150 - 2

[ ! ]For shank diameter (d) specifications listed in blue, specify both a tip (R) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
Delivers a finish with a very good working surface roughness after machining.
[ ! ]The following additional processing services are available for the products on this page.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support