(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSB200 CBN Super Speed Ball End Mill

SSB200 CBN Super Speed Ball End Mill
  • Volume Discount

High efficiency CBN ball end mill that combines CBN's long life and high precision with carbide's ease of use

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSB200-R0.3-1.5
SSB200-R0.4-2
SSB200-R0.5-2.5
SSB200-R0.6-3
SSB200-R0.75-3.8
SSB200-R1-4
SSB200-R1-5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
Shape (l2) Effective Length 2
(mm)
(d3) Throat Diameter
(mm)
1 Piece(s)Available

8 Days or more

0.30.5531.501-00510-003000.60.56A5.41.5
1 Piece(s)Available

8 Days or more

0.40.653201-00510-004000.80.76A7.92
1 Piece(s)Available

8 Days or more

0.50.7532.501-00510-0050010.95A8.12
1 Piece(s)Available

8 Days or more

0.60.853301-00510-006001.21.15A8.32
1 Piece(s)Available

8 Days or more

0.751523.801-00510-007501.51.45B--
1 Piece(s)Available

8 Days or more

11.252401-00510-0100121.94B--
1 Piece(s)Available

8 Days or more

11.252501-00510-0100021.94B--

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of Flutes(sheet) 2
Coating Non-Coated Link Diameter (d)(mm) 4 R Precision(µm) 0.005~-0.005
Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion NA (γ) Neck Angle(°) 15

Additional Products in this Category

Tech Support