(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Square End Mill, 2-Flute/4D Flute Length (Long) Model

TSC Series Carbide Square End Mill, 2-Flute/4D Flute Length (Long) Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compatible with Deep Engraving.

  • TS
  • General Steel
  • 2 Flutes
  • L (Long)

TSC series carbide square end mill, 2-flute / 4D Flute Length (long) model:Related Image

Part Number
SN-TSC-EM2L6-[29-42/1]-24
SN-TSC-EM2L8-[37-76/1]-32
SN-TSC-EM2L10-[45-70/1]-40
SN-TSC-EM2L12-[53-70/1]-48
SN-TSC-PEM2L6-[29-42/1]-24
SN-TSC-PEM2L8-[37-76/1]-32
SN-TSC-PEM2L10-[45-70/1]-40
SN-TSC-PEM2L12-[53-70/1]-48
SNR-TSC-EM2L6-[29-42/1]-[5-24/1]
SNR-TSC-EM2L8-[37-76/1]-[5-32/1]
SNR-TSC-EM2L10-[45-70/1]-[5-40/1]
SNR-TSC-EM2L12-[53-70/1]-[5-48/1]
SNR-TSC-PEM2L6-[29-42/1]-[5-24/1]
SNR-TSC-PEM2L8-[37-76/1]-[5-32/1]
SNR-TSC-PEM2L10-[45-70/1]-[5-40/1]
SNR-TSC-PEM2L12-[53-70/1]-[5-48/1]
TSC-EM2L1
TSC-EM2L1.5
TSC-EM2L2
TSC-EM2L2.5
TSC-EM2L3
TSC-EM2L3.5
TSC-EM2L4
TSC-EM2L4.5
TSC-EM2L4.43
TSC-EM2L4.60
TSC-EM2L4.90
TSC-EM2L5
TSC-EM2L5.5
TSC-EM2L5.55
TSC-EM2L5.80
TSC-EM2L5.85
TSC-EM2L5.90
TSC-EM2L6
TSC-EM2L7.80
TSC-EM2L7.90
TSC-EM2L8
TSC-EM2L9.70
TSC-EM2L9.80
TSC-EM2L9.90
TSC-EM2L10
TSC-EM2L11.51
TSC-EM2L11.70
TSC-EM2L11.80
TSC-EM2L11.90
TSC-EM2L12
TSC-PEM2L1
TSC-PEM2L1.5
TSC-PEM2L2
TSC-PEM2L2.5
TSC-PEM2L3
TSC-PEM2L3.5
TSC-PEM2L4
TSC-PEM2L4.5
TSC-PEM2L4.80
TSC-PEM2L5
TSC-PEM2L5.5
TSC-PEM2L5.26
TSC-PEM2L5.30
TSC-PEM2L5.80
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Processing Applications Geometry Additional Classification Figure ● Inventory Product □ Manufacturer Product
1 Piece(s)

10 Days or more

62466029 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

832810037 ~ 76Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

10401010045 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

12481210053 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadStandard Neck Relief2
1 Piece(s)

10 Days or more

62466029 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

832810037 ~ 76Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

10401010045 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

12481210053 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerStandard Neck Relief2
1 Piece(s)

10 Days or more

62466029 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

832810037 ~ 76Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

10401010045 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

12481210053 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkWith LeadCutting Edge R Processing2
1 Piece(s)

10 Days or more

62466029 ~ 42Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

832810037 ~ 76Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

10401010045 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)

10 Days or more

12481210053 ~ 70Flat Surface / Side Surface / Groove / Inclined Cutting / CountersunkSharp CornerCutting Edge R Processing2
1 Piece(s)Available

8 Days or more

14445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

1.56445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

28445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

2.510445-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

312650-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

3.514650-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

416660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

4.518660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

16 Days or more

4.4318660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

4.620660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

4.920660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

520660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

8 Days or more

5.522660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product1
1 Piece(s)Available

16 Days or more

5.5524660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

5.824660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

5.8524660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

5.924660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

624660-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

7.8328100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

7.9328100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

8328100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

9.74010100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

9.84010100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

9.94010100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

104010100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

16 Days or more

11.514812100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

11.74812100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

11.84812100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

16 Days or more

11.94812100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadManufactured Product1
1 Piece(s)Available

8 Days or more

124812100-Flat Surface / Side Surface / Groove / Inclined CuttingWith LeadStocked Product2
1 Piece(s)Available

8 Days or more

14445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

1.56445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

28445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

2.510445-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

312650-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

3.514650-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

416660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

4.518660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

16 Days or more

4.820660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1
1 Piece(s)Available

8 Days or more

520660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

8 Days or more

5.522660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerStocked Product1
1 Piece(s)Available

16 Days or more

5.2622660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1
1 Piece(s)Available

16 Days or more

5.322660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1
1 Piece(s)Available

16 Days or more

5.824660-Flat Surface / Side Surface / Groove / Inclined CuttingSharp CornerManufactured Product1

Loading...

Specifications

TSC series carbide square end mill, 2-flute / 4D Flute Length (long) model:Related Image

Model Number
TSC-EM2L (Standard)

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 4 45 4 1
1.5 6 45 4 1
2 8 45 4 1
2.5 10 45 4 1
3 12 50 6 1
3.01 ~ 3.49 14 50 6 1
3.5 14 50 6 1
3.51 ~ 3.99 16 60 6 1
4 16 60 6 1
4.01 ~ 4.49 18 60 6 1
4.5 18 60 6 1
4.51 ~ 4.99

20

60

6

1
5

20

60

6

1
5.01 ~ 5.49

22

60

6

1
5.5

22

60

6

1
5.51 ~ 5.99

24

60

6

1
6

24

60

6

2
7.51 ~ 7.99

32

100

8

1
8

32

100

8

2
9.51 ~ 9.99

40

100

10

1
10

40

100

10

2
11.51 ~ 11.99

48

100

12

1
12

48

100

12

2

[ ! ]Outer diameters of manufactured products are designated in 0.01 mm increments
For Cutting Conditions, Refer to >>Click here.

TSC-PEM2L (Sharp Edge)

Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 4 45 4 1
1.5 6 45 4 1
2 8 45 4 1
2.5 10 45 4 1
3 12 50 6 1
3.01 ~ 3.49 14 50 6 1
3.5 14 50 6 1
3.51 ~ 3.99 16 60 6 1
4 16 60 6 1
4.01 ~ 4.49 18 60 6 1
4.5 18 60 6 1
4.51 ~ 4.99

20

60

6

1
5

20

60

6

1
5.01 ~ 5.49

22

60

6

1
5.5

22

60

6

1
5.51 ~ 5.99

24

60

6

1
6

24

60

6

2
7.51 ~ 7.99

32

100

8

1
8

32

100

8

2
9.51 ~ 9.99

40

100

10

1
10

40

100

10

2
11.51 ~ 11.99

48

100

12

1
12

48

100

12

2

[ ! ]Outer diameters of manufactured products are designated in 0.01 mm increments
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Square
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°) Tolerance of OD(mm) 0 ~ -0.02

Additional Products in this Category

Complementary Products

Tech Support