(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Abundant blade length variation that allows the optimal blade length to be selected. Ideal for resin modeling and non-ferrous component machining.
Part Number |
---|
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | shank diameter d(mm) | 3 | Overall Length L(mm) | 40 |
Machining Application | Plane / Side | Blade tip shape | Sharp Edge | Torsion Angle Details(°) | 30 |
O.D. Tolerance(mm) | +0/-0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy