(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill

MHR430R MUGEN-COATING 4-Flute Long Neck Radius End Mill
  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: TiAlN
•(γ) Neck Angle (°): 12°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MHR430R-1-R0.05-3
MHR430R-1-R0.05-4
MHR430R-1-R0.05-5
MHR430R-1-R0.05-6
MHR430R-1-R0.05-8
MHR430R-1-R0.05-10
MHR430R-1-R0.05-12
MHR430R-1-R0.1-3
MHR430R-1-R0.1-4
MHR430R-1-R0.1-5
MHR430R-1-R0.1-6
MHR430R-1-R0.1-8
MHR430R-1-R0.1-10
MHR430R-1-R0.1-12
MHR430R-1-R0.2-3
MHR430R-1-R0.2-4
MHR430R-1-R0.2-5
MHR430R-1-R0.2-6
MHR430R-1-R0.2-8
MHR430R-1-R0.2-10
MHR430R-1-R0.2-12
MHR430R-1-R0.3-3
MHR430R-1-R0.3-4
MHR430R-1-R0.3-5
MHR430R-1-R0.3-6
MHR430R-1-R0.3-8
MHR430R-1-R0.3-10
MHR430R-1-R0.3-12
MHR430R-1.2-R0.1-5
MHR430R-1.2-R0.1-10
MHR430R-1.2-R0.1-15
MHR430R-1.2-R0.2-5
MHR430R-1.2-R0.2-10
MHR430R-1.2-R0.2-15
MHR430R-1.2-R0.3-5
MHR430R-1.2-R0.3-10
MHR430R-1.2-R0.3-15
MHR430R-1.5-R0.1-6
MHR430R-1.5-R0.1-12
MHR430R-1.5-R0.1-18
MHR430R-1.5-R0.2-6
MHR430R-1.5-R0.2-12
MHR430R-1.5-R0.2-18
MHR430R-1.5-R0.3-6
MHR430R-1.5-R0.3-12
MHR430R-1.5-R0.3-18
MHR430R-1.5-R0.5-6
MHR430R-1.5-R0.5-12
MHR430R-1.5-R0.5-18
MHR430R-2-R0.1-8
MHR430R-2-R0.1-12
MHR430R-2-R0.1-16
MHR430R-2-R0.1-20
MHR430R-2-R0.1-24
MHR430R-2-R0.2-8
MHR430R-2-R0.2-12
MHR430R-2-R0.2-16
MHR430R-2-R0.2-20
MHR430R-2-R0.2-24
MHR430R-2-R0.3-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
Manufacturer Code (d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

10.050.850430.005~-0.0053.263.43.563.734.1308-00230-100210.9512°
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.34.494.74.935.4608-00230-100220.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.585.846.126.7908-00230-100230.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.676.987.328.1108-00230-100240.9512°
1 Piece(s)Available

8 Days or more

10.050.850480.005~-0.0058.478.859.269.7110.7708-00230-100250.9512°
1 Piece(s)Available

8 Days or more

10.050.8504100.005~-0.00510.5611.0311.5412.1113.4208-00230-100260.9512°
1 Piece(s)Available

8 Days or more

10.050.8504120.005~-0.00512.6413.2113.8214.516.0808-00230-100270.9512°
1 Piece(s)Available

8 Days or more

10.050.850430.005~-0.0053.253.43.553.724.1208-00230-100310.9512°
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.34.484.694.925.4408-00230-100320.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.575.836.116.7708-00230-100330.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.666.977.318.108-00230-100340.9512°
1 Piece(s)Available

8 Days or more

10.050.850480.005~-0.0058.478.849.259.710.7508-00230-100350.9512°
1 Piece(s)Available

8 Days or more

10.050.8504100.005~-0.00510.5511.0211.5312.113.4108-00230-100360.9512°
1 Piece(s)Available

8 Days or more

10.050.8504120.005~-0.00512.6413.213.8114.4916.0608-00230-100370.9512°
1 Piece(s)Available

8 Days or more

10.050.850430.005~-0.0053.253.393.543.74.0808-00230-100410.9512°
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.294.484.684.95.4108-00230-100420.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.345.575.826.096.7408-00230-100430.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.386.666.967.298.0708-00230-100440.9512°
1 Piece(s)Available

8 Days or more

10.050.850480.005~-0.0058.468.839.249.6810.7208-00230-100450.9512°
1 Piece(s)Available

8 Days or more

10.050.8504100.005~-0.00510.5511.0111.5212.0813.3808-00230-100460.9512°
1 Piece(s)Available

8 Days or more

10.050.8504120.005~-0.00512.6413.1913.814.4716.0308-00230-100470.9512°
1 Piece(s)Available

8 Days or more

10.050.850430.005~-0.0053.253.383.523.684.0508-00230-100510.9512°
1 Piece(s)Available

8 Days or more

10.050.850440.005~-0.0054.294.474.664.885.3808-00230-100520.9512°
1 Piece(s)Available

8 Days or more

10.050.850450.005~-0.0055.335.565.86.076.7108-00230-100530.9512°
1 Piece(s)Available

8 Days or more

10.050.850460.005~-0.0056.376.656.947.278.0308-00230-100540.9512°
1 Piece(s)Available

8 Days or more

10.050.850480.005~-0.0058.468.839.229.6610.6908-00230-100550.9512°
1 Piece(s)Available

8 Days or more

10.050.8504100.005~-0.00510.551111.5112.0613.3408-00230-100560.9512°
1 Piece(s)Available

8 Days or more

10.050.8504120.005~-0.00512.6313.1813.7914.451608-00230-100570.9512°
1 Piece(s)Available

8 Days or more

1.20.1150450.005~-0.0055.365.65.866.146.808-00230-120311.1512°
1 Piece(s)Available

8 Days or more

1.20.11504100.005~-0.00510.5811.0511.5612.1213.4408-00230-120321.1512°
1 Piece(s)Available

8 Days or more

1.20.11604150.005~-0.00515.7916.4917.2618.1120.0708-00230-120331.1512°
1 Piece(s)Available

8 Days or more

1.20.2150450.005~-0.0055.365.595.846.126.7708-00230-120411.1512°
1 Piece(s)Available

8 Days or more

1.20.21504100.005~-0.00510.5711.0411.5512.1113.4108-00230-120421.1512°
1 Piece(s)Available

8 Days or more

1.20.21604150.005~-0.00515.7916.4917.2518.0920.0408-00230-120431.1512°
1 Piece(s)Available

8 Days or more

1.20.3150450.005~-0.0055.365.585.836.16.7408-00230-120511.1512°
1 Piece(s)Available

8 Days or more

1.20.31504100.005~-0.00510.5711.0311.5312.0913.3708-00230-120521.1512°
1 Piece(s)Available

8 Days or more

1.20.31604150.005~-0.00515.7816.4817.2418.0720.0108-00230-120531.1512°
1 Piece(s)Available

8 Days or more

1.50.11.250460.005~-0.0056.426.77.017.358.1508-00230-150311.4512°
1 Piece(s)Available

8 Days or more

1.50.11.2504120.005~-0.00512.6813.2413.8514.5316.1108-00230-150321.4512°
1 Piece(s)Available

8 Days or more

1.50.11.2604180.005~-0.00518.9319.7820.721.7124.0708-00230-150331.4512°
1 Piece(s)Available

8 Days or more

1.50.21.250460.005~-0.0056.426.6977.338.1108-00230-150411.4512°
1 Piece(s)Available

8 Days or more

1.50.21.2504120.005~-0.00512.6713.2313.8414.5116.0808-00230-150421.4512°
1 Piece(s)Available

8 Days or more

1.50.21.2604180.005~-0.00518.9319.7720.6821.6924.0408-00230-150431.4512°
1 Piece(s)Available

8 Days or more

1.50.31.250460.005~-0.0056.416.686.987.318.0808-00230-150511.4512°
1 Piece(s)Available

8 Days or more

1.50.31.2504120.005~-0.00512.6713.2213.8314.4916.0408-00230-150521.4512°
1 Piece(s)Available

8 Days or more

1.50.31.2604180.005~-0.00518.9219.7620.6721.6724.0108-00230-150531.4512°
1 Piece(s)Available

8 Days or more

1.50.51.250460.005~-0.0056.46.676.967.278.0208-00230-150611.4512°
1 Piece(s)Available

8 Days or more

1.50.51.2504120.005~-0.00512.6613.213.814.4515.9808-00230-150621.4512°
1 Piece(s)Available

8 Days or more

1.50.51.2604180.005~-0.00518.9219.7420.6421.6323.9408-00230-150631.4512°
1 Piece(s)Available

8 Days or more

20.11.650480.005~-0.0058.558.939.359.810.8608-00230-200311.9412°
1 Piece(s)Available

8 Days or more

20.11.6504120.005~-0.00512.7313.2913.9114.5916.1708-00230-200321.9412°
1 Piece(s)Available

8 Days or more

20.11.6604160.005~-0.00516.917.6518.4719.37Free08-00230-200331.9412°
1 Piece(s)Available

8 Days or more

20.11.6604200.005~-0.00521.0722.0123.0324.16Free08-00230-200341.9412°
1 Piece(s)Available

8 Days or more

20.11.6704240.005~-0.00525.2426.3627.5928.95Free08-00230-200351.9412°
1 Piece(s)Available

8 Days or more

20.21.650480.005~-0.0058.558.929.339.7810.8308-00230-200411.9412°
1 Piece(s)Available

8 Days or more

20.21.6504120.005~-0.00512.7213.2813.8914.5716.1408-00230-200421.9412°
1 Piece(s)Available

8 Days or more

20.21.6604160.005~-0.00516.8917.6418.4619.36Free08-00230-200431.9412°
1 Piece(s)Available

8 Days or more

20.21.6604200.005~-0.00521.062223.0224.14Free08-00230-200441.9412°
1 Piece(s)Available

8 Days or more

20.21.6704240.005~-0.00525.2326.3627.5828.93Free08-00230-200451.9412°
1 Piece(s)Available

8 Days or more

20.31.650480.005~-0.0058.558.919.329.7610.808-00230-200511.9412°

Loading...

Basic Information

Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 4 Model Long-Neck Radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support