(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Long Neck Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: With Lead
•Coating: Non-Coated
•Flute Diameter D (f): 22
Blade diameter (D)(φ) | 22 | Work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Blade length (ℓ)(mm) | 60 |
---|---|---|---|---|---|
Number of flutes(sheet) | 2 | Type | Long-Neck Square | Coating | Non-Coated |
Shank diameter (d)(mm) | 25 | Overall Length (L)(mm) | 130 | Machining Application | Side / Groove / Countersinking |
Blade tip shape | With Land | Torsion Angle (θ) | Standard torsion (30-40°) | Neck Shape | A |
Blade diameter tolerance(mm) | 0~-0.05 |
Please check the type/dimensions/specifications of the part TAC2220060M in the TAC2 Long 2-Flute A Cut End Mill MA series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy