(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Shank, Short Model (Part Numbers)

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Shank, Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A long shank type that exhibits power in deep sections of a workpiece

  • TS
  • General Steel
  • 3 Flutes
  • S (Short)

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Shank, Short Model:Related Image

Part Number
TSC-LS-HEM3S2
TSC-LS-HEM3S2.5
TSC-LS-HEM3S3
TSC-LS-HEM3S4
TSC-LS-HEM3S5
TSC-LS-HEM3S6
TSC-LS-HEM3S7
TSC-LS-HEM3S8
TSC-LS-HEM3S8-6
TSC-LS-HEM3S9
TSC-LS-HEM3S10
TSC-LS-HEM3S10-8
TSC-LS-HEM3S11
TSC-LS-HEM3S12
TSC-LS-HEM3S12-10
TSC-LS-HEM3S13
TSC-LS-HEM3S16
TSC-LS-HEM3S17
TSC-LS-HEM3S18
TSC-LS-HEM3S20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Figure Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

23.56803011.9
1 Piece(s)Available

8 Days or more

2.54.56803012.4
1 Piece(s)Available

8 Days or more

356803012.9
1 Piece(s)Available

8 Days or more

466803513.8
1 Piece(s)Available

8 Days or more

5861005014.8
1 Piece(s)Available

8 Days or more

6961207025.7
1 Piece(s)Available

8 Days or more

7126135-3-
1 Piece(s)Available

8 Days or more

81281358527.6
1 Piece(s)Available

8 Days or more

8126135-3-
1 Piece(s)Available

8 Days or more

9138135-3-
1 Piece(s)Available

8 Days or more

10151015010029.5
1 Piece(s)Available

8 Days or more

10158150-3-
1 Piece(s)Available

8 Days or more

111810160-3-
1 Piece(s)Available

8 Days or more

121812160108211.5
1 Piece(s)Available

8 Days or more

121810160-3-
1 Piece(s)Available

8 Days or more

132012160-3-
1 Piece(s)Available

8 Days or more

162416180120215.5
1 Piece(s)Available

8 Days or more

172516180-3-
1 Piece(s)Available

8 Days or more

182716180-3-
1 Piece(s)Available

8 Days or more

203020200140219.5

Loading...

  1. 1

Specifications

TSC Series Carbide Multi-functional Square End Mill, 3-Flute, 45° Spiral/Long Shank, Short Model:Related Image

Model Number     Shank Diameter
d
Flute Length
Under Neck Diameter
d1
Length Under Neck
1
Overall Length
L
Figure
Outer Diameter
D
Shank Diameter
d
TSC-LS-HEM3S 2 6 3.5 1.9 30 80 1
2.5 6 4.5 2.4 30 80 1
3 6 5 2.9 30 80 1
4 6 6 3.8 35 80 1
5 6 8 4.8 50 100 1
6 6 9 5.7 70 120 2
7 6 12 135 3
8 6 6 12 135 3
8 8 12 7.6 85 135 2
9 8 13 135 3
10 8 8 15 150 3
10 10 15 9.5 100 150 2
11 10 18 160 3
12 10 10 18 160 3
12 12 18 11.5 108 160 2
13 12 20 160 3
16 16 24 15.5 120 180 2
17 16 25 180 3
18 16 27 180 3
20 20 30 19.5 140 200 2

[ ! ] For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
 The unique tip pocket shape provides the same cutting depth as the 2-flute model.
The rounded edge of the blade rear end suppresses machining streaks caused by multi-stage machining of side surfaces (product in figure 3 only).

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 3 Model Square
Coating For High Hardness (Silicone-Based) Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Geometry With Lead
Helix Angle (θ) Powerful Helix (45° to 60°) Additional Classification Stocked Product Tolerance of OD(mm) 0 ~ -0.02
● Inventory Product □ Manufacturer Product

Additional Products in this Category

Complementary Products

Tech Support