(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Classic 2-blade long neck is available in extensive sizes and low price
Part Number
Configured Part Number is shown.
Loading...
Model Number
TSC-PEM2LB (Sharp Edge / Stocked Product) / TSC-EM2LB (Standard / Stocked Product)
Outer Diameter D |
Length Under Neck ℓ1 |
Shank Diameter d |
Shank Diameter d |
Standard | Sharp Edge | Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Under Neck Angle θ |
Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | |||||||||||
0.1 | 0.3 | - | 4 | No Standards | ● | 0.2 | 0.085 | 50 | 10° | 0.31 | 0.33 | 0.37 | 0.41 | 1 |
0.5 | No Standards | ● | 0.52 | 0.55 | 0.61 | 0.69 | ||||||||
1 | No Standards | ● | 1.05 | 1.10 | 1.22 | 1.37 | ||||||||
0.2 | 0.5 | - | 4 | No Standards | ● | 0.3 | 0.18 | 50 | 10° | 0.52 | 0.55 | 0.61 | 0.69 | 1 |
1 | ● | ● | 1.05 | 1.10 | 1.22 | 1.37 | ||||||||
1.5 | ● | ● | 1.57 | 1.65 | 1.83 | 2.06 | ||||||||
2 | No Standards | ● | 2.09 | 2.20 | 2.44 | 2.75 | ||||||||
2.5 | No Standards | ● | 2.62 | 2.75 | 3.05 | 3.43 | ||||||||
3 | No Standards | ● | 3.14 | 3.30 | 3.66 | 4.12 | ||||||||
3.5 | No Standards | ● | 3.66 | 3.85 | 4.27 | 4.81 | ||||||||
4 | No Standards | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
0.3 | 1 | - | 4 | ● | ● | 0.45 | 0.28 | 50 | 10° | 1.05 | 1.10 | 1.22 | 1.37 | 1 |
1.5 | No Standards | ● | 1.57 | 1.65 | 1.83 | 2.06 | ||||||||
2 | ● | ● | 2.09 | 2.20 | 2.44 | 2.75 | ||||||||
2.5 | No Standards | ● | 2.62 | 2.75 | 3.05 | 3.43 | ||||||||
3 | ● | ● | 3.14 | 3.30 | 3.66 | 4.12 | ||||||||
4 | ● | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
5 | ● | ● | 5.24 | 5.49 | 6.10 | 6.87 | ||||||||
6 | No Standards | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
0.4 | 1 | - | 4 | No Standards | ● | 0.6 | 0.37 | 50 | 10° | 1.05 | 1.10 | 1.22 | 1.37 | 1 |
2 | ● | ● | 2.09 | 2.20 | 2.44 | 2.75 | ||||||||
2 | 6 | 6 | ● | ● | 15° | 2.06 | 2.13 | 2.28 | 2.45 | |||||
3 | - | 4 | ● | ● | 10° | 3.14 | 3.30 | 3.66 | 4.12 | |||||
4 | ● | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
5 | ● | ● | 5.24 | 5.49 | 6.10 | 6.87 | ||||||||
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
7 | No Standards | ● | 7.33 | 7.69 | 8.54 | 9.61 | ||||||||
8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 |
[ ! ]For shank diameter (d) specifications listed in blue, specify a outer diameter (D), shank length (ℓ1) and shank diameter (d).
Model Number
TSC- PEM2LB (Sharp Edge / Stocked Product) / TSC-EM2LB (Standard / Stocked Product)
Outer Diameter D |
Length Under Neck ℓ1 |
Shank Diameter d |
Shank Diameter d |
Standard | Sharp Edge | Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Under Neck Angle θ |
Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | |||||||||||
0.5 | 1 | - | 4 | No Standards | ● | 0.7 | 0.46 | 50 | 10° | 1.05 | 1.10 | 1.22 | 1.37 | 1 |
2 | ● | ● | 2.09 | 2.20 | 2.44 | 2.75 | ||||||||
3 | No Standards | ● | 3.14 | 3.30 | 3.66 | 4.12 | ||||||||
4 | ● | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
4 | 6 | 6 | ● | ● | 15° | 4.13 | 4.26 | 4.56 | 4.91 | |||||
5 | - | 4 | No Standards | ● | 10° | 5.24 | 5.49 | 6.10 | 6.87 | |||||
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
7 | No Standards | ● | 7.33 | 7.69 | 8.54 | 9.61 | ||||||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
15 | ● | ● | 15.71 | 16.48 | 18.31 | 20.60 | ||||||||
0.6 | 2 | - | 4 | ● | ● | 0.9 | 0.56 | 50 | 10° | 2.09 | 2.20 | 2.44 | 2.75 | 1 |
3 | No Standards | ● | 3.14 | 3.30 | 3.66 | 4.12 | ||||||||
4 | ● | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
4 | 6 | 6 | ● | ● | 15° | 4.13 | 4.26 | 4.56 | 4.91 | |||||
6 | - | 4 | ● | ● | 10° | 6.28 | 6.59 | 7.32 | 8.24 | |||||
7 | No Standards | ● | 7.33 | 7.69 | 8.54 | 9.61 | ||||||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
15 | ● | ● | 15.71 | 16.48 | 18.31 | 20.60 | ||||||||
18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | 24.71 | |||||||
0.7 | 2 | - | 4 | ● | ● | 1.05 | 0.66 | 50 | 10° | 2.09 | 2.20 | 2.44 | 2.75 | 1 |
4 | ● | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
0.8 | 4 | - | 4 | ● | ● | 1.2 | 0.76 | 50 | 10° | 4.19 | 4.40 | 4.88 | 5.49 | 1 |
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | No Standards | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
20 | No Standards | ● | 70 | 20.94 | 21.98 | 24.41 | 27.46 | |||||||
24 | No Standards | ● | 25.13 | 26.38 | 29.29 | Not Applicable | ||||||||
0.9 | 4 | - | 4 | No Standards | ● | 1.35 | 0.85 | 50 | 10° | 4.19 | 4.40 | 4.88 | 5.49 | 1 |
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
15 | No Standards | ● | 15.71 | 16.48 | 18.31 | 20.60 | ||||||||
1 | 3 | - | 4 | No Standards | ● | 1.5 | 0.95 | 50 | 10° | 3.14 | 3.30 | 3.66 | 4.12 | 1 |
4 | ● | ● | 4.19 | 4.40 | 4.88 | 5.49 | ||||||||
5 | No Standards | ● | 5.24 | 5.49 | 6.10 | 6.87 | ||||||||
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
6 | 6 | 6 | ● | ● | 15° | 6.19 | 6.39 | 6.84 | 7.36 | |||||
7 | - | 4 | No Standards | ● | 10° | 7.33 | 7.69 | 8.54 | 9.61 | |||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
9 | No Standards | ● | 9.42 | 9.89 | 10.98 | 12.36 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | ● | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | 24.71 | |||||||
20 | ● | ● | 20.94 | 21.98 | 24.41 | 27.46 | ||||||||
22 | No Standards | ● | 23.04 | 24.18 | 26.85 | Not Applicable | ||||||||
25 | ● | ● | 26.18 | 27.47 | 30.51 | Not Applicable | ||||||||
30 | ● | ● | 31.41 | 32.97 | 36.62 | Not Applicable | ||||||||
1.2 | 6 | - | 4 | ● | ● | 1.8 | 1.15 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 |
[ ! ]For shank diameter (d) specifications listed in blue, specify a outer diameter (D), shank length (ℓ1) and shank diameter (d).
Model Number
TSC- PEM2LB (Sharp Edge / Stocked Product) / TSC-EM2LB (Standard / Stocked Product)
Outer Diameter D |
Length Under Neck ℓ1 |
Shank Diameter d |
Shank Diameter d |
Standard | Sharp Edge | Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Under Neck Angle θ |
Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | |||||||||||
1.4 | 6 | - | 4 | No Standards | ● | 2.1 | 1.35 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | No Standards | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
1.5 | 4 | - | 4 | No Standards | ● | 2.3 | 1.45 | 50 | 10° | 4.19 | 4.40 | 4.88 | 5.49 | 1 |
6 | ● | ● | 6.28 | 6.59 | 7.32 | 8.24 | ||||||||
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | ● | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
18 | ● | ● | 70 | 18.85 | 19.78 | 21.97 | 24.71 | |||||||
20 | ● | ● | 20.94 | 21.98 | 24.41 | Not Applicable | ||||||||
25 | No Standards | ● | 26.18 | 27.47 | 30.51 | Not Applicable | ||||||||
30 | No Standards | ● | 31.41 | 32.97 | Not Applicable | Not Applicable | ||||||||
35 | No Standards | ● | 100 | 36.65 | 38.46 | Not Applicable | Not Applicable | |||||||
40 | No Standards | ● | 41.88 | 43.96 | Not Applicable | Not Applicable | ||||||||
45 | No Standards | ● | 47.12 | 49.45 | Not Applicable | Not Applicable | ||||||||
1.6 | 6 | - | 4 | No Standards | ● | 2.4 | 1.55 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | No Standards | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | Not Applicable | |||||||
20 | No Standards | ● | 20.94 | 21.98 | 24.41 | Not Applicable | ||||||||
26 | No Standards | ● | 27.22 | 28.57 | 31.73 | Not Applicable | ||||||||
1.8 | 6 | - | 4 | No Standards | ● | 2.7 | 1.75 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
8 | No Standards | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | No Standards | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | No Standards | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | No Standards | ● | 16.75 | 17.58 | 19.53 | Not Applicable | ||||||||
18 | No Standards | ● | 70 | 18.85 | 19.78 | 21.97 | Not Applicable | |||||||
20 | No Standards | ● | 20.94 | 21.98 | 24.41 | Not Applicable | ||||||||
25 | No Standards | ● | 26.18 | 27.47 | 30.51 | Not Applicable | ||||||||
2 | 6 | - | 4 | ● | ● | 3 | 1.95 | 50 | 10° | 6.28 | 6.59 | 7.32 | 8.24 | 1 |
8 | ● | ● | 8.38 | 8.79 | 9.76 | 10.98 | ||||||||
10 | ● | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
10 | 6 | 6 | ● | ● | 15° | 10.31 | 10.65 | 11.40 | 12.27 | |||||
12 | - | 4 | ● | ● | 10° | 12.57 | 13.19 | 14.65 | 16.48 | |||||
14 | ● | ● | 14.66 | 15.39 | 17.09 | 19.22 | ||||||||
16 | ● | ● | 16.75 | 17.58 | 19.53 | Not Applicable | ||||||||
18 | ● | ● | 70 | 18.85 | 19.78 | 21.97 | Not Applicable | |||||||
20 | ● | ● | 20.94 | 21.98 | 24.41 | Not Applicable | ||||||||
25 | ● | ● | 26.18 | 27.47 | Not Applicable | Not Applicable | ||||||||
30 | ● | ● | 31.41 | 32.97 | Not Applicable | Not Applicable | ||||||||
35 | No Standards | ● | 100 | 36.65 | 38.46 | Not Applicable | Not Applicable | |||||||
40 | No Standards | ● | 41.88 | 43.96 | Not Applicable | Not Applicable | ||||||||
50 | No Standards | ● | 52.35 | 54.95 | Not Applicable | Not Applicable | ||||||||
60 | No Standards | ● | 62.83 | Not Applicable | Not Applicable | Not Applicable | ||||||||
2.5 | 8 | - | 4 | ● | ● | 3.8 | 2.4 | 50 | 10° | 8.38 | 8.79 | 9.76 | 10.98 | 1 |
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | Not Applicable | ||||||||
14 | No Standards | ● | 14.66 | 15.39 | 17.09 | Not Applicable | ||||||||
16 | ● | ● | 16.75 | 17.58 | 19.53 | Not Applicable | ||||||||
18 | No Standards | ● | 70 | 18.85 | 19.78 | Not Applicable | Not Applicable | |||||||
20 | ● | ● | 20.94 | 21.98 | Not Applicable | Not Applicable | ||||||||
25 | ● | ● | 26.18 | 27.47 | Not Applicable | Not Applicable | ||||||||
30 | ● | ● | 31.41 | 32.97 | Not Applicable | Not Applicable | ||||||||
40 | No Standards | ● | 100 | 41.88 | Not Applicable | Not Applicable | Not Applicable | |||||||
50 | No Standards | ● | 52.35 | Not Applicable | Not Applicable | Not Applicable |
[ ! ]For shank diameter (d) specifications listed in blue, specify a outer diameter (D), shank length (ℓ1) and shank diameter (d).
Model Number
TSC- PEM2LB (Sharp Edge / Stocked Product) / TSC-EM2LB (Standard / Stocked Product)
Outer Diameter D |
Length Under Neck ℓ1 |
Shank Diameter d |
Shank Diameter d |
Standard | Sharp Edge | Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Under Neck Angle θ |
Actual Effective Length Depends on Work Inclination Angle | Figure | |||
30' | 1° | 2° | 3° | |||||||||||
3 | 8 | - | 6 | ● | ● | 4.5 | 2.9 | 50 | 10° | 8.38 | 8.79 | 9.76 | 10.98 | 1 |
10 | No Standards | ● | 10.47 | 10.99 | 12.21 | 13.73 | ||||||||
12 | ● | ● | 12.57 | 13.19 | 14.65 | 16.48 | ||||||||
14 | No Standards | ● | 70 | 14.66 | 15.39 | 17.09 | 19.22 | |||||||
16 | ● | ● | 16.75 | 17.58 | 19.53 | 21.97 | ||||||||
18 | No Standards | ● | 18.85 | 19.78 | 21.97 | 24.71 | ||||||||
20 | ● | ● | 20.94 | 21.98 | 24.41 | 27.46 | ||||||||
25 | ● | ● | 26.18 | 27.47 | 30.51 | Not Applicable | ||||||||
30 | ● | ● | 31.41 | 32.97 | 36.62 | Not Applicable | ||||||||
40 | ● | ● | 100 | 41.88 | 43.96 | Not Applicable | Not Applicable | |||||||
45 | No Standards | ● | 47.12 | 49.45 | Not Applicable | Not Applicable | ||||||||
50 | No Standards | ● | 52.35 | 54.95 | Not Applicable | Not Applicable | ||||||||
4 | 12 | - | 6 | ● | ● | 6 | 3.8 | 50 | 10° | 12.57 | 13.19 | 14.65 | 16.48 | 1 |
16 | ● | ● | 16.75 | 17.58 | 19.53 | Not Applicable | ||||||||
20 | ● | ● | 70 | 20.94 | 21.98 | 24.41 | Not Applicable | |||||||
25 | No Standards | ● | 26.18 | 27.47 | Not Applicable | Not Applicable | ||||||||
30 | ● | ● | 31.41 | 32.97 | Not Applicable | Not Applicable | ||||||||
35 | No Standards | ● | 100 | 36.65 | 38.46 | Not Applicable | Not Applicable | |||||||
40 | ● | ● | 41.88 | 43.96 | Not Applicable | Not Applicable | ||||||||
45 | No Standards | ● | 47.12 | 49.45 | Not Applicable | Not Applicable | ||||||||
50 | No Standards | ● | 52.35 | 54.95 | Not Applicable | Not Applicable | ||||||||
5 | 16 | - | 6 | ● | ● | 7.5 | 4.8 | 70 | 10° | 16.75 | 17.58 | Not Applicable | Not Applicable | 1 |
20 | No Standards | ● | 20.94 | 21.98 | Not Applicable | Not Applicable | ||||||||
25 | ● | ● | 26.18 | 27.47 | Not Applicable | Not Applicable | ||||||||
30 | No Standards | ● | 31.41 | Not Applicable | Not Applicable | Not Applicable | ||||||||
35 | ● | ● | 100 | 36.65 | Not Applicable | Not Applicable | Not Applicable | |||||||
40 | No Standards | ● | 41.88 | Not Applicable | Not Applicable | Not Applicable | ||||||||
50 | ● | ● | 52.35 | Not Applicable | Not Applicable | Not Applicable | ||||||||
6 | 20 | - | 6 | ● | ● | 9 | 5.8 | 70 | 10° | Not Applicable | Not Applicable | Not Applicable | Not Applicable | 2 |
30 | ● | ● | Not Applicable | Not Applicable | Not Applicable | Not Applicable | ||||||||
40 | ● | ● | 100 | Not Applicable | Not Applicable | Not Applicable | Not Applicable | |||||||
50 | ● | ● | Not Applicable | Not Applicable | Not Applicable | Not Applicable | ||||||||
60 | ● | ● | Not Applicable | Not Applicable | Not Applicable | Not Applicable |
[ ! ]For shank diameter (d) specifications listed in blue, specify a outer diameter (D), shank length (ℓ1) and shank diameter (d).
Model Number
LN- TSC-PEM2S (Sharp Edge / Manufactured Product) / LN-TSC-EM2S (Standard / Manufactured Product)
Outer Diameter D |
Length Under Neck ℓ1 1 mm Increment Designation |
Shank Diameter d |
Standard | Sharp Edge | Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Figure |
1.5 | 8 ~ 20 | 4 | ● | ● | 3 | 1.45 | 40 | 3 |
1.6 | 9 ~ 20 | 4 | ● | ● | 3.2 | 1.55 | 40 | 3 |
1.8 | 9 ~ 20 | 4 | ● | ● | 3.6 | 1.75 | 40 | 3 |
2 | 9 ~ 21 | 4 | ● | ● | 4 | 1.95 | 40 | 3 |
2.5 | 10 ~ 22 | 4 | ● | ● | 5 | 2.4 | 40 | 3 |
3 | 11 ~ 21 | 6 | ● | ● | 6 | 2.9 | 45 | 3 |
4 | 13 ~ 23 | 6 | ● | ● | 8 | 3.8 | 45 | 3 |
5 | 15 ~ 25 | 6 | ● | ● | 10 | 4.8 | 45 | 3 |
[ ! ]When ordering manufactured products, be sure to confirm the ordering examples as the model numbers differ as below when ordering a stocked product.
(1) "LN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number
● The ideal under-neck length can be selected for workpiece machining in deep areas.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Long Neck Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Tolerance of OD(mm) | 0 ~ -0.02 |
[8-25/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy