(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by JST. 2.5 mm Pitch Model, Height 9.8 mm / Thickness 5.75 mm. 1 package contains 50 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores |
XHP-2-50P | 2 |
XHP-3-50P | 3 |
XHP-4-50P | 4 |
XHP-5-50P | 5 |
XHP-6-50P | 6 |
XHP-7-50P | 7 |
XHP-8-50P | 8 |
XHP-9-50P | 9 |
XHP-10-50P | 10 |
XHP-11-50P | 11 |
XHP-12-50P | 12 |
XHP-14-50P | 14 |
XHP-15-50P | 15 |
Part Number |
---|
XHP-2-50P |
XHP-3-50P |
XHP-4-50P |
XHP-5-50P |
XHP-6-50P |
XHP-7-50P |
XHP-8-50P |
XHP-9-50P |
XHP-10-50P |
XHP-11-50P |
XHP-12-50P |
XHP-14-50P |
XHP-15-50P |
Loading...
Features
● Compact, high-density nylon connectors, widely used in FA devices, etc.Specifications
Connector Type | EH Connector | XH Connector | NH Connector | |
---|---|---|---|---|
Rated Voltage | 250 VAC / VDC | |||
Rated Current | 3 A | |||
Peak Voltage | 800 VAC (1 minute) | |||
Insulation Resistance | 1,000 MΩ or more | 500 MΩ or more | ||
Contact Resistance | After Initial Environmental Testing |
10 mΩ or less | 15 mΩ or less | |
20 mΩ or less | ||||
Operating Temperature Range | -25 ~ 85°C | |||
Applicable Electric Wire Range | AWG30 ~ 22 (0.05 ~ 0.3 mm2) |
AWG28 ~ 22 (0.08 ~ 0.33 mm2) |
||
Suitable Electric Wire Insulation Outer Diameter | 1.0 ~ 1.9 mm | 1.3 ~ 1.9 mm | 1.2 ~ 1.7 mm | |
Connector Thickness | 3.8 mm | 5.75 mm | 6.4 mm | |
Combination Example | ![]() |
![]() |
![]() |
|
UL | E60389 | E60389 | E60389 | |
CSA | LR20812 | LR20812 | LR20812 | |
TUV | R75089 | R75085 | R75086 |
Material
Item | Material |
---|---|
Housing | Nylon 66 (UL94V-0) |
Housing Color | White Color |
Crimp Contact | Phosphor Bronze / Tin Plated |
Connector Series Initials | V / W / X | V/W/X | XH | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Wire connection method | Crimping | Connection direction | Straight | IP Rating | N/A |
Representative standards | UL / TUV / CSA | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy