(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - XH Connector, Socket【100 Pieces Per Package】

Contacts - XH Connector, Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Characterized by stable contact reliability thanks to the enclosed structure. 1 pack contains 100 pieces.

  • Caulking
  • Tin-Plated

● This is a female (socket) contact for socket housings only.
● Manufacturer: J.S.T. Mfg. Co., Ltd

· Quantity: 100 pcs. / pack. Please note.
Perform crimping with the recommended special tools.
· It cannot be used for other than XH connectors.
· Use after checking the applicable wire size.

Specifications

XH Connector Contact:Related Image

1 Pack Unit 100-piece Pack

More Information

XH Connector Contact:Related Image

Specifications
Applicable Electric Wire RangeAWG 28 ~ 22 (0.08 ~ 0.33 mm2)
Insulation OD1.3 ~ 1.9mm
Part Number
BXH-001T-P0.6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Features

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Each contact pitch is 2.5 mm, the thickness of the EH connector is 3.8 mm, the thickness of the XH connector 5.75 mm, and the thickness of the NH connector is 6.4 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
● UL No.E60389

Specifications

Connector Type EH Connector XH Connector NH Connector
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more 500 MΩ or more
Contact Resistance After Initial
Environmental Testing
10 mΩ or less 15 mΩ or less
20 mΩ or less
Operating Temperature Range -25 ~ 85°C
Applicable Electric Wire Range AWG30 ~ 22
(0.05 ~ 0.3 mm2)
AWG28 ~ 22
(0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.0 ~ 1.9 mm 1.3 ~ 1.9 mm 1.2 ~ 1.7 mm
Connector Thickness 3.8 mm 5.75 mm 6.4 mm
Combination Example
06i-G4-036-01.ai
06i-G4-036-01.ai
06i-G4-036-01.ai
UL E60389 E60389 E60389
CSA LR20812 LR20812 LR20812
TUV R75089 R75085 R75086

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector series initials V / W / X V W X XH IP Rating N/A
Compatible Wire AWG Size 28 ~ 22 Contact Shape Female Insulation Coating OD(mm) 1.3 ~ 1.9

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.