(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PH Connector Pin Header (Vertical Mounting)【50 Pieces Per Package】

PH Connector Pin Header (Vertical Mounting)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi (JST) make. For 2.0 mm pitch vertical mounting with a built-in male contact. 1 package contains 50 pieces

  • UL
  • CSA
  • TUV
  • For Power Supply
  • For Signal
  • Sensor
  • Motor
  • Insertion

● This is a vertical mounting model pin header with a male (pin) contact,
which is built-in in advance.
● Contact pitch is 2.0 mm.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: J.S.T. Mfg. Co., Ltd


· Quantity: 50 pcs. / pack

Specifications

PH Connector Pin Header (Vertical Mounting):Related Image

1 Pack Unit
50-piece Pack

Model NumberNumber of Cores
B2B-PH-K-S-50P2
B3B-PH-K-S-50P3
B4B-PH-K-S-50P4
B5B-PH-K-S-50P5
B6B-PH-K-S-50P6
B8B-PH-K-S-50P8
B9B-PH-K-S-50P9
B10B-PH-K-S-50P10
B12B-PH-K-S-50P12

More Information

PH Connector Pin Header (Vertical Mounting):Related Image
Part Number
B2B-PH-K-S-50P
B3B-PH-K-S-50P
B5B-PH-K-S-50P
B6B-PH-K-S-50P
B8B-PH-K-S-50P
B10B-PH-K-S-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

102

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

1010

Loading...

  1. 1

VH Connector Common Specifications

● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 5 A (*)
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG22 ~ 18 (0.33 ~ 0.83 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C

* When BVH-21T-P1.1 is used

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

PH Connector Common Specifications

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087

Specifications

Item Content
Rated Voltage 100 VAC / VDC
Rated Current 2 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG30 ~ 24 (0.05 ~ 0.22 mm2)
Suitable Electric Wire Insulation Outer Diameter 0.9 ~ 1.5 mm
Operating Temperature Range -25 ~ 85°C

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector Series Initials P / Q / R P/Q/R PH Applicable pin/contact Male (Plug)
Application Cable-to-board Allowable Current(A) 2 Allowable Voltage(V) 100
Wire connection method Solder Connection direction Straight IP Rating N/A
Representative standards UL / TUV / CSA Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.