(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XH Connector【1-500 Pieces Per Package】

XH Connector
  • Volume Discount

Based on the high reliability and versatility of the NH series, this connector has been designed to be smaller, with a mounting height of 9.8 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B20B-XH-A
XHP-2
XHP-3
XHP-4
XHP-5
XHP-6
XHP-7
XHP-8
XHP-9
XHP-10
XHP-11
XHP-12
XHP-13
XHP-14
XHP-15
XHP-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Wire connection method Product classification Specifications Features

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)20For PCB-Post with baseTop typeClinch is indicated

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)2Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)3Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)4Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)5Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)6Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)7Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)8Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)9Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)10Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)11Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)12Cable connectionCrimpPlug/housing--
1 Piece(s)Available

9 Days or more

Female (socket)13Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)14Cable connectionCrimpPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)15Cable connectionCrimpPlug/housing--

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

Female (socket)20Cable connectionCrimpPlug/housing--

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials V W X V/W/X XH
Allowable Current(A) AC/DC3 Allowable Voltage(V) AC/DC250 Connection direction Straight
IP Rating None Representative standards UL / TUV / CSA Color Natural (white)
Pitch(mm) 2.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.