(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug Type Wire Connector【20-50 Pieces Per Package】

Plug Type Wire Connector
  • Volume Discount

Pluggable wire connector for indoor wiring. Has a highly reliable, 2-point contact spring structure. The transparent cover enables the wires to be visually checked.

[Features]
· A highly safe, soft-touch product that utilizes an easy-lock connector mechanism.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QLX2
QLX3
QLX4
QLX5
QLX6
QLX8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores Representative standards Number with packs
(Piece)

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102PSE / UL50

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103PSE / UL50

50 Pieces Per Package

1 Pack(s)Available

44 Days or more

104PSE / UL50

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

105PSE50

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106PSE20

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108PSE20

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials P Q R Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 20 Allowable Voltage(V) 300
Wire connection method Insertion Connection direction Straight IP Rating None
Type Connector

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.