(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Tyco Electronics AMP (presently: TE). Compact / high density housing with a prevention mechanism against fitting errors. 1 pack contains 20 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Weight (g) |
172156-1-20P | 1 | 0.6 |
172233-1-20P | 2 | 1.0 |
172234-1-20P | 3 | 1.4 |
Part Number |
---|
172233-1-20P |
172234-1-20P |
Loading...
Features
● The Mini Universal MATE-N-LOK connector has a compact size of about 22 mm x 15 mm, even with the maximum core number of 15. It is a nylon connector suitable for compact, high-density modern devices.Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | 66 Nylon Resin | UL94V-0 |
Contact | Brass (Phosphor Bronze) | Tin-plated |
Compatible Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 26 ~ 16 | 0.15 ~ 2.0 |
Specifications
Item | Content |
---|---|
Rated Current | 7 A (used with AWG18) or less |
Rated Voltage (UL, CSA certified) | 600 VAC or less |
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC or less |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 MΩ or more |
Contact Resistance | 10 mΩ or less |
Operating Temperature Range | -20°C ~ +105°C (Note) |
Applicable Panel Thickness | 0.8 ~ 2.0 mm |
Durability (repeated insertion and removal) | After being repeatedly inserted and removed 24 times, passed standards for connector insertion pullout force. Contact Resistance 20 MΩ or less |
About Coupling
Series Model | Mini-Universal MATE-N-LOK | Applicable pin/contact | Male / Female dual use | Application | Cable-to-cable |
---|---|---|---|---|---|
Allowable Current(A) | 7 | Allowable Voltage(V) | 600 | Wire connection method | Crimping |
Connection direction | Straight | IP Rating | N/A | Representative standards | UL / TUV / CSA |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy