(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Wire Connector (Insertion Type)【6 Pieces Per Package】

Wire Connector (Insertion Type)
  • Volume Discount

[Features]
- Unique 2-point contact spring structure.
- Transparent cover for visual checking of wire connections.
- Compliant with JIS C2813 (insertion-type wire connector for indoor wiring). (Certification authority: E JET)
[Use]
- For connecting peeled wires.

Part Number

Configured Part Number is shown.

TQL6

Part Number
TQL6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Others Allowable Current(A) 20 Allowable Voltage(V) 300
Color Transparent to ultraviolet Conforming wire (copper/single wire) φ1.6 mm, φ2.0 mm Maximum Operating Temperature(℃) 125
JAN code 4989999335583 Trusco cord 489-4758

Please check the type/dimensions/specifications of the part TQL6 in the Wire Connector (Insertion Type) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.