(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Molex. 2.5 mm pitch-model, height 16 mm / thickness 6.6 mm. 1 package contains 50 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores |
5051-02-50PS | 2 |
5051-03-50PS | 3 |
5051-04-50PS | 4 |
5051-05-50PS | 5 |
5051-06-50PS | 6 |
5051-07-50PS | 7 |
5051-08-50PS | 8 |
Part Number |
---|
5051-02-50PS |
5051-03-50PS |
5051-04-50PS |
5051-05-50PS |
5051-06-50PS |
5051-08-50PS |
Loading...
5051 / 5045 (2.5 mm pitch)
Features
Common Specifications
Specifications
Item | Contents | |
---|---|---|
Rated Voltage | 250 VAC / VDC | |
Rated Current | 3 A | |
Peak Voltage | 1,000 VAC (1 minute) | |
Insulation Resistance | 1,000 MΩ or higher | |
Contact Resistance | After environmental testing | 20 mΩ or less |
Applicable Electric Wire Range | AWG28 ~ 22 (0.08 ~ 0.33 mm2) | |
Compatible Electric Wire Insulation Exterior | 1.2 ~ 1.7 mm | |
Operating Temperature Range | -40°C ~ 105°C |
Material
Item | Material |
---|---|
Housing / Wafer | Nylon 66 (UL94V-0) |
Housing / Wafer Color | White |
Crimp Contact | Phosphor bronze / tin plating |
About Coupling
Connector Series Initials | Number | Series Number | 5051 / 5045 | Applicable pin/contact | Female (Socket) |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Wire connection method | Crimping | Connection direction | Straight | IP Rating | N/A |
Representative standards | UL / CSA | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy