(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Tyco Electronics AMP (presently: TE). High voltage support housing with preventing mechanism against fitting errors. 1 pack contains 20 pieces.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Weight (g) |
350865-1-20P | 1 | 1.7 |
350777-1-20P | 2 | 2.3 |
350766-1-20P | 3 | 3.0 |
350779-1-20P | 4 | 3.6 |
350809-1-20P | 5 | 4.1 |
350715-1-20P | 6 | 4.3 |
350720-1-20P | 9 | 5.9 |
350735-1-20P | 12 | 7.6 |
350736-1-20P | 15 | 8.8 |
Part Number |
---|
350715-1-20P |
350720-1-20P |
350735-1-20P |
350766-1-20P |
350779-1-20P |
350809-1-20P |
Loading...
Features
Compatible Wire Size
AWG | Conductor Cross-Sectional Area (mm2) | |
---|---|---|
Size | 24 ~ 14 | 0.2 ~ 2.0 |
Specifications
Item | Characteristics |
---|---|
Rated Current | 10 A (used with AWG14) or less |
Rated Voltage (UL, CSA certified) | 600 VAC or less |
Rated Voltage (VDE) | 380 VAC or lower |
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 Ω or less |
Contact Resistance | 3.5 mΩ or less |
Operating Temperature Range | -25°C ~ +85°C (Note) |
Applicable Panel Thickness | 0.76 ~ 2.29 mm |
Durability (repeated insertion and removal) | 50 times or more |
Allowable Current and Contact Resistance
Electric Wire Size (AWG) | Allowable Current (A) | Contact Resistance (MΩ or less) |
---|---|---|
24 | 1.5 | 3.50 |
22 | 3 | 3.50 |
20 | 4.5 | 3.00 |
18 | 6 | 3.00 |
16 | 8 | 2.75 |
14 | 10 | 2.75 |
Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | Nylon | UL94V-0 (White) |
Contact | Brass | Tin-plated |
Relationship of Maximum Operating Temperature and Current (For Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 4 core housing.Commercial MATE-N-LOK Performance Curve (for Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 12 core housing.Connectors and Wire Selection Guidance
About Coupling
Series Model | Universal MATE-N-LOK | Applicable pin/contact | Male / Female dual use | Application | Cable-to-cable |
---|---|---|---|---|---|
Allowable Current(A) | 10 | Allowable Voltage(V) | 600 | Wire connection method | Crimping |
Connection direction | Straight | IP Rating | N/A | Representative standards | UL / TUV / CSA |
Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy