(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Commercial MATE-N-LOK for Panel Mount Socket Housing【20 Pieces Per Package】

Commercial MATE-N-LOK for Panel Mount Socket Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Tyco Electronics AMP (presently: TE). Vibration resistant housing thanks to a locking mechanism for after binding. 1 pack contains 20 pieces.

  • UL
  • CSA
  • For Power Supply
  • For Signal
  • Sensor
  • Caulking
  • Insertion

● A socket housing usable by fitting onto the panel.
In addition, it can be used for the relay without fitting into the panel.
● Available from Misumi as a pack, this product has an original Misumi model number.
●Manufacturer: Tyco Electronics


Rated Voltage: 250V AC or Less
Compatible Wire Size: AWG24 – AWG14 or 0.2 mm2 – 2.27 mm2
* Rated value is the value when incorporating a dedicated contact.


· Quantity: 20 pcs. / pack. Please note.
· The only mating component is the plug housing
.
· Embeddable contacts are female (socket) contacts only.

· Sometimes the product may discolor to green due to time lapsing and nature of the materials used, but this is not a defect.

Specifications

Commercial MATE-N-LOK for Panel Mount Socket Housing:Related Image

1 Pack Unit 20-piece Pack
Model NumberNumber of CoresCounterpart Connector Model NumberWeight (g)
Plug Housing
1-480304-0-20P31-480305-0-20P2.0
1-480425-0-20P41-480426-0-20P2.5
1-171196-0-20P61-480276-0-20P4.2
1-171197-0-20P91-480277-0-20P5.6
1-480275-0-20P121-480278-0-20P7.1
1-480323-0-20P151-480324-0-20P8.5

More Information

Commercial MATE-N-LOK for Panel Mount Socket Housing:Related Image
Commercial MATE-N-LOK for Panel Mount Socket Housing:Related Image
Part Number
1-171196-0-20P
1-171197-0-20P
1-480425-0-20P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

6

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

4

Loading...

  1. 1

Features

● Commercial MATE-N-LOK Connectors are compact, lightweight nylon connectors with excellent impact and vibration resistance. They are widely used in applications such as home appliances, office machinery, motor vehicles, FA machinery and other electronic devices.
● Because the lock mechanism is attached after coupling, the structure prevents the counterpart connector from disconnecting due to vibration.
● Commercial MATE-N-LOK Connectors have acquired both UL and CSA certification, meaning the performance quality of both standards provides a high level of assurance for use.
● The Pro Crimper, a manual crimping tool for nylon connector crimping, can also be used simply by die replacement.
● UL No.E28476

Compatible Wire Size

  AWG Conductor Section Area mm2 Sheath Outer Diameter φ (mm)
Size 24 ~ 14 0.2 ~ 2.27 1.9 ~ 3.3

Specifications

Item Contents
Rated Current See table below
Rated Voltage 250 VAC or less
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 500 MΩ or more
Contact Resistance See table below
Operating Temperature Range +105°C or less
Thermal Shock -55°C ~ +85°C
Temperature / Humidity Cycling 10°C ~ 65°C by 90 ~ 95 RH
Corrosion 5% by 48 Hours (Salt Mist)
Vibration 1.52 mm for all processes 10 - 55 - 10
Physical Impact 18 shocks, 50 Gs sawtooth in 10 milliseconds
Durability Coupling and Detaching 50 Times

Allowable Current and Contact Resistance

Wire Size
(AWG)
Allowable Current
(A)
Contact Resistance
(mΩ or less)
24 1.5 3.50
22 3 3.50
20 4.5 3.00
18 6 3.00
16 8 2.75
14 10 2.75

Material / Finish

Item Materials Finish
Housing Nylon UL94V-2 (Natural Color)
Contact Brass Tin-plated

Connector / Wire Selection Guidelines

● The thicker the wire, the less the current is reduced due to internal resistance, allowing higher current to be supported. Moreover, because the resistance is decreased by using a thick wire, it's possible to reduce the generation of heat. In addition, the wire also has a role in expelling heat from inside the connector.
● Connectors generally have a great number of circuits (number of cores), so the carried current becomes reduced. Also, the higher the ambient temperature, the more the carried current will be reduced. (See graph)

Connector / Wire Selection Guidelines

About Coupling

About Coupling

Basic Information

Series Model Commercial MATE-N-LOK Applicable pin/contact Female (Socket) Application Cable-to-panel Mount
Allowable Current(A) 10 Allowable Voltage(V) 250 Wire connection method Crimping
Connection direction Straight IP Rating N/A Representative standards UL / CSA
Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.