(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
DIN connector harness that can be used in PC and measuring instruments.
● Cables using DIN connectors are widely used in personal computers and FA measuring devices. An assembly model using a cable with excellent flexibility is available.
● Shield is connected and treated in the hood.
● Connector combination table is on >>Click here
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (mm) | Cable Type | Contact Array |
Specified Length (m) |
DIN Marushin Electric Mfg. Co., Ltd |
P (Male) |
![]() |
![]() ![]() ![]() |
3A | 0.2 ~ 30 Can be specified by 0.1m increments |
5A | |||||
5B | |||||
6A | |||||
7A | |||||
8A | |||||
S (Female) |
![]() |
3A | |||
5A | |||||
5B | |||||
6A | |||||
7A | |||||
8A | |||||
PP (Male / Male) |
![]() |
3A | |||
5A | |||||
5B | |||||
6A | |||||
7A | |||||
8A | |||||
PS (Male / Female) |
![]() |
3A | |||
5A | |||||
5B | |||||
6A | |||||
7A | |||||
8A | |||||
Connector >>Click here |
SS (Female / Female) |
![]() |
3A | ||
5A | |||||
5B | |||||
6A | |||||
7A | |||||
8A |
Electrical Properties
Number of Cores | Connector | A Cable | C Cable | D Cable | |||||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
|
3A | 1 | 100 | AWG25 (0.2 mm2) |
100V | 4.6 | AWG25 (0.2 mm2) |
150V | 3.8 | AWG28 (0.08 mm2) |
300V | 2.4 |
5A | 3.9 | 2.8 | 2.1 | ||||||||
5B | |||||||||||
6A | 1.9 | ||||||||||
7A | 3.5 | 2.5 | 1.7 | ||||||||
8A |
* The values are reference values, not guaranteed values.
Part Number |
---|
DIN-P-A-3A-[0.2-30/0.1] |
DIN-P-A-5A-[0.2-30/0.1] |
DIN-P-A-5B-[0.2-30/0.1] |
DIN-P-A-6A-[0.2-30/0.1] |
DIN-P-A-7A-[0.2-30/0.1] |
DIN-P-A-8A-[0.2-30/0.1] |
DIN-P-C-3A-[0.2-50/0.1] |
DIN-P-C-5A-[0.2-50/0.1] |
DIN-P-C-5B-[0.2-50/0.1] |
DIN-P-C-6A-[0.2-50/0.1] |
DIN-P-C-7A-[0.2-50/0.1] |
DIN-P-C-8A-[0.2-50/0.1] |
DIN-P-D-3A-[0.2-50/0.1] |
DIN-P-D-5A-[0.2-50/0.1] |
DIN-P-D-5B-[0.2-50/0.1] |
DIN-P-D-6A-[0.2-50/0.1] |
DIN-P-D-7A-[0.2-50/0.1] |
DIN-P-D-8A-[0.2-50/0.1] |
DIN-PP-A-3A-[0.2-30/0.1] |
DIN-PP-A-5A-[0.2-30/0.1] |
DIN-PP-A-5B-[0.2-30/0.1] |
DIN-PP-A-6A-[0.2-30/0.1] |
DIN-PP-A-7A-[0.2-30/0.1] |
DIN-PP-A-8A-[0.2-30/0.1] |
DIN-PP-C-3A-[0.2-50/0.1] |
DIN-PP-C-5A-[0.2-50/0.1] |
DIN-PP-C-5B-[0.2-50/0.1] |
DIN-PP-C-6A-[0.2-50/0.1] |
DIN-PP-C-7A-[0.2-50/0.1] |
DIN-PP-C-8A-[0.2-50/0.1] |
DIN-PP-D-3A-[0.2-50/0.1] |
DIN-PP-D-5A-[0.2-50/0.1] |
DIN-PP-D-5B-[0.2-50/0.1] |
DIN-PP-D-6A-[0.2-50/0.1] |
DIN-PP-D-7A-[0.2-50/0.1] |
DIN-PP-D-8A-[0.2-50/0.1] |
DIN-PS-A-3A-[0.2-30/0.1] |
DIN-PS-A-5A-[0.2-30/0.1] |
DIN-PS-A-5B-[0.2-1.9/0.1] |
DIN-PS-A-6A-[0.2-30/0.1] |
DIN-PS-A-7A-[0.2-30/0.1] |
DIN-PS-A-8A-[0.2-30/0.1] |
DIN-PS-C-3A-[0.2-50/0.1] |
DIN-PS-C-5A-[0.2-50/0.1] |
DIN-PS-C-5B-[0.2-50/0.1] |
DIN-PS-C-6A-[0.2-50/0.1] |
DIN-PS-C-7A-[0.2-50/0.1] |
DIN-PS-C-8A-[0.2-50/0.1] |
DIN-PS-D-3A-[0.2-50/0.1] |
DIN-PS-D-5A-[0.2-50/0.1] |
DIN-PS-D-5B-[0.2-50/0.1] |
DIN-PS-D-6A-[0.2-50/0.1] |
DIN-PS-D-7A-[0.2-50/0.1] |
DIN-PS-D-8A-[0.2-50/0.1] |
DIN-S-A-3A-[0.2-30/0.1] |
DIN-S-A-5A-[0.2-30/0.1] |
DIN-S-A-5B-[0.2-30/0.1] |
DIN-S-A-6A-[0.2-30/0.1] |
DIN-S-A-7A-[0.2-30/0.1] |
DIN-S-A-8A-[0.2-30/0.1] |
Loading...
Compatible Electric Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 24 ~ 28 | 0.2 ~ 0.08 |
Specifications
Rated Current | 1 A or lower |
---|---|
Rated Voltage | 100 VAC or less |
Insulation Resistance | 100 MΩ or more / 250 VDC |
Peak Voltage | 250 VAC / 1 minute |
Operating Temperature | -20°C ~ 70°C |
Material / Finish
Item | Material | Finish | |
---|---|---|---|
(1) Body | Male Connector Type | PE | Black |
Female Type | AVAC | Black | |
(2) Insulator | Male Connector Type | PBT | Black |
Female Type | ABS | Black | |
Panel Mount Type | PBT | Black | |
(3) Metal Shell | Male Connector Type | Steel | Nickel-plated |
Female Type | Phosphor Bronze | Nickel-plated | |
Panel Mount Type | Steel | Nickel-plated | |
(4) Contact | Male Connector Type | Brass | Nickel-plated |
Female Type | Brass | Silver Plating | |
Panel Mount Type | Brass | Tin Plating | |
(5) Earth Lug | Male Connector Type | Steel | Nickel-plated |
Female Type | PBW | Silver Plating | |
Panel Mount Type | Phosphor Bronze | Tin Plating | |
(6) Cable Protector | Male Connector Type | PVC | Black |
Female Type | PVC | Black |
Connector type | DIN | Connector manufacturer | Marushin Electric Mfg. Co., Ltd | Cable shape | Round |
---|---|---|---|---|---|
Shield | 1 Layer | Environment Resistant | Oil-resistant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy